最近设计一个LED恒流源,用单电源仪表放大器INA333做一个电流采样,将负载一侧流经康铜电阻的电流放大后给G2553的ADC10,其中电源7脚接3.3V,4脚接地,2脚和3脚分别接康铜电阻的两侧,1脚和8脚接了一个2K的电阻,5脚反馈我看资料就直接接地了。问题就出来了,2脚和3脚的电压差维0.015V时,安装资料介绍放大50倍后,6脚应该输出为0.75V,但实际情况根本不放大,只有0.2V。我改变RG的值,放大倍数没有任何改变,我不知道我是不是接错了,还是这个电路还有别的应用方法,TI的工程师们或者谁用过这个运放的,给个准确的应用电路吧!!!!