Part Number: INA826
使用INA826对惠斯通电桥的信号进行放大采集,但是电桥不平衡,理想情况下V1V2在无变化时电压为2.5V,产生变化后,V1可能为2.501V,V2为2.499V,以弦波形式产生动态变化,使用INA826对差值0.002V进行放大,但是实际情况为比如在无变化时V1的电压为2.8V,V2的电压为2.2V,信号发生变化时,V1的电压2.801V,V2的电压为2.199V,再经过INA826放大差值0.602V后很容易出现饱和现象,不能有效测量出V1V2之间的变化,想问有什么方法可以实现对输入信号的隔直,有效测量V1V2之间的变化