在一些测试系统中经常用到uA级的电流源用来驱动传感器。因此接下来的几个小节我们介绍一些基于REF200的uA级电流源的设计,以方便需要这方面参考设计的工程师。
首先我们花点篇幅介绍一下这颗可以七十二变的电流源吧。如下面的原理框图,REF200内部集成了两路独立的100uA电流源,还有一个1:1的电流镜。
这两路100uA的初始精度均为0.5%的,关键一点,它的温漂特别小,只有±25ppm/°C。另外它的工作电压范围特别宽为2.5V到40V。即可以在电池供电的系统里应用,又可以在宽电压工业系统中应用。
有了两个100uA的电流源,我们可以方便的搭配出50uA, 100uA, 200uA, 300uA, 400uA的电流源来。在数据手册中也有介绍,我们在这里再列举出来,方便大家查找使用。
从最小的50uA说起,如下图是一个50uA灌电流的电流源,把100uA电流源连接到电流镜的公共极,另一端接负电源。刚流过两个电流镜的电流均为50uA,把其中一端接地,另一端就是一个50uA的灌电流源了。
介绍了50uA的灌电流源,再介绍一个源电流的。如下图所示,在上面电路的电源镜的右臂上再加一个100uA的电流源。它其中的50uA流入了电流镜,额外的50uA就流出来的。简单方便。
有两个100uA的电流源,来设计200uA的电流源,就方便了,可以直接用两个100uA的电流源并联,也可以像下图使用电流镜的方式。
那300uA和400uA的电流源也不难设计,300uA电流源如下图所示,电流镜上两臂各100uA。再外加一个独立的100uA就实现出来了。
400uA的电流也很简单,把两个100uA电流源都接到电流镜的左臂上。则总的电流就会是400uA。