Part Number: OPA549
采用OPA549做宽带的音频功放,在OPA549功放与后面的换能器负载之前用变压器做阻抗匹配并抬升电压,使换能器发射声功率升高。
但是发现加入变压器之后,OPA549静态工作电流猛升,发热严重。(变压器次级断开未带载)
猜测可能跟变压器的初级电感有关,接入的1:12变压器的初级电感为131.5uH,接入后整个功放板系统的静态电流由0.2A变成了1.3A;
更换了另一个1:6变压器初级电感为95.15uH,静态电流则变成了2.1A;OPA549上电同样发热严重;
我更换另一款1:6方型变压器,其初级电感为26mH,静态电流则0.292A,恢复了正常的静态情况。
以上的现象也说明阻抗匹配不仅要考虑匝数比才实现前后级功放与换能器之间的阻匹配,也要考虑前级OPA549与变压器初级电感值的匹配,但目前我无法得到相关的资料,实在不知道如何计算OPA549应该要搭配的变压器初级电感值,希望能得到一些技术支持,期待大佬的解答。
前级OPA549原理图如下: