Part Number: LM339B
Other Parts Discussed in Thread: LM339
工程师你好,
通过查询LM339规格书,得知最小供电电源是2V,若比较器VCC实际给5V,请问:
1.VCC在从0上升至2V这期间,比较器是否有输出?
2.若有,该如何处理并规避呢?
3.比较器最低供电电压为2V,是否说明电压升到2V后,比较器就已经可以正常工作了?
我们的实际工程图如下所示(R11不上件):

比较器的正向端接的是超级电容的电源4.7V,反向端接系统电源5V,我们希望当5V跌落时,比较器会输出高,然后驱动DC-DC芯片继续为后级电路供电一段时间。
比较器输出上拉电阻R7接的是超级电容的电源,比较器电源也是接的超级电容。
在超级电容充电时,电压是缓慢上升的,然而此时必须要保证比较器电源从0到4.7V上升期间,输出一直都是低(以确保DC-DC的EN端为低)。
所以以上的3个问题,是基于此提出来的。
还望解答,感谢。