使用28335做为逆变电路的主控制芯片,测试ADC输出交流电压采样调理电路出现底部削平的现象,输入为0到220交流,测量运放两端发现小电压输入时运放输出看起来还没有削(也可能削了不明显),大电压输入时出现削底失真,底部有1V多说明也不是到测量范围的问题使用的opa221芯片也是轨到轨输出的,并且还发现运放同相端和反相端电压波形不太一样不满足虚短,而且随着输入的加大两端相差会越来越大测量输入200V时两端最大值相差0.5V且波形畸变程度也不一样。原理图如图一,测量调理电路输出为图二,运放同向反向输入分为为图三、四。