Part Number: ADS1299
我将8片1299做在一个采集板上,只使用了第一片1299的bias_out用作参考地,剩余所有的biasinv连接在一起。前端RC阻容和手册一致,5.1K和4.7nF。我能确定内部短路和方波信号没有任何噪声。使用正常模式采集脑电,当阻抗低的时候,对应工频和118Hz的噪声比较低,几乎看不到。当时阻抗高的时候,工频和118Hz的噪声以及它们的倍频很大,超过10uV。只有去掉bias_out噪声才会消失。请问右腿驱动是会捆绑芯片内部的噪声吗?以及如何减小数字信号带来的噪声影响。
菊花链原理图:2-8片原理图一样,公用1片右腿驱动

PCB布局,AVDD和DVDD都是经过TI的LDO供电