Part Number: INA241A
我使用INA241A2器件在电机控制器中检测相电流(INLINE);在开始调试主功率回路前,我只打开了控制电路的电源,并使用示波器检测到3个INA241器件的输出分别是1.52V,1.52V,1.58V(此处说明:INA241使用3V电源供电,并且使用示波器测得电源为3.02V;INA241的VREF分别连接到3V和GND,而差分输入端则没有连接电源,没有共模电压,只是短接了1毫欧的检测电阻)。请问,在此测试状态下,输出误差何以达到了惊人的20mV-80mV,这是否与规格书中说明的超精密器件不符?