电路图在附件中,是一个1kHz中心频率有源GIC带通滤波器,不过把其中一个22kOhm电阻用20kOhm电阻和一个1kOhm电阻串联代替,滑动变阻器是那种小蓝盒子样子的,电路焊接没问题,就是中心频率前天无故一直在变小,今天一直在变大从1.5kHz到2kHz,运放用的LF356,理论计算中心频率在1.27kHz左右,仿真中1kOhm滑变对电路的影响是把中心频率从1.41kHz改变到1.31kHz左右,拆掉滑动变阻器和20kOhm电阻,换成22kOhm电阻后,中心频率没有变化了,不过中心频率在1980kHz左右,和理论有很大差别,希望大家能告诉我为什么中心频率会自己变而且和理论差那么远,谢谢了!!