Other Parts Discussed in Thread: LM393
看LM393的资料上有这样一段注释:
The upper end of the common-mode voltage
range is V
CC+ − 1.5 V for the inverting input (−), and the non-inverting input (+) can exceed the VCC level; the comparator provides a proper output
state. Either or both inputs can go to 30 V without damage.
感觉不是很清楚,求解释。。
两个使用情况:
假设Vcc=5V
1. V+ = 1.5V V- = 0~25V
2. V- = 1.5V V+ = 0~25V
是不是说第1种是不可以的。。V- 必须小于Vcc-1.5V = 3.5V ?
谢谢了~~~~