Part Number: XTR115
XTR115UA异常问题及测试过程如下:
1、板卡设置XTR115输出4mA电流时,使用6位半电流表测得的电流不稳定,有跳变,变化范围3.8mA~4.5mA;
2、跳过XTR115UA芯片给板卡供电,使用6位半电流表测得的电流稳定,电流值为3.4mA;
3、输出4mA电流有跳变的4块板卡更换XTR115芯片,其中两块板卡稳定在4mA,另外两块板卡4mA电流仍跳变;
4、该板卡上半年加工生成了两批,第一批未出现该电流跳变现象;第二批生产了50块板卡,其中有8块测试出现电流跳变现象;2块生产测试未出现电流跳变,入库放置两个月后测试出现了电流跳变现象;
5、XTR115的硬件设计原理图如下图所示: