我在用电阻分压以及INA128差分放大的方法检测交流220V电压的时候,出现了一个奇怪的现象:当AGND与示波器探头的地线连接的时候,万用表或者示波器校验测量时正常的;当AGND不与示波器的地连接时,用万用表检验值是完全错误的。这是什么情况呢?以下是我的测量电路:
(1)电源部分:采用NE02-A05模块将交流220V转换成直流5V,然后再用B0512S隔离DC-DC将5V转换成12V,然后再通过LP2985、TPS60403线性稳压到正负5V。
(2)差分放大部分:首先通过电阻分压,然后再用INA128放大10倍左右。