Part Number: INA238
我在手册上看电流结果寄存器中的描述:输出以安培为单位的电流。然后在下面的计算,实际以安培为单位的计算结果=电流结果寄存器的值*CURRENT_LSB,两边的说法矛盾了。然后CURRENT_LSB的值是什么也没有写明,虽然我猜测是当前测量范围的精度,比如在40.96mV档,以12mΩ为采样电阻,CURRENT_LSB=0.1mA,但如果读取电流结果寄存器后还要自行用精度计算实际值,那是不是说明分流校准寄存器的值不用于自动计算电流?
所以我需要知道电流结果寄存器的值到底是什么值,是uint16还是int16?单位是什么?因为在手册里说法冲突了。