Part Number: THS4531
Other Parts Discussed in Thread: THS4561, THS4551, THS4535
您好,我使用TH4531給F28384D作為ADC的差動輸入,使用16bit。
現在遇到一個問題,
1.當TH4531未並濾波電容時,將輸入短路接0V,ADC量到peak to peak 350 Count。
2.當TH4531並濾波電容1nF時(fc約159kHz),將輸入短路接0V,ADC量到peak to peak 10 Count。
3.將ADC輸入端兩組R,同時接到TH4531的一組輸出,ADC量到peak to peak 2 Count。
請問 THS4531並濾波電容是否會影響,輸入驅動能力36MHz??為什麼TH4531 Noise那麼大(目前用7.5kF)?