Part Number: LM2901
LM2901规格书第一页总述里标明的LM2901的失调电压是±15mV(全温度范围),在第11页LM2901单独参数描述页里面标注的25℃失调电压的典型值是2mV,最大值是7mV,全温度范围是15mV。实际我在调试电路中发现。有时候这个失调电压表现出来的是正电压,有时候也有表现出来负电压的时候。实际多个样品多路测试的结果,在常温下的失调电压范围是在-2mV~+2mV之间。并不是如11页标注的都是正值。想请问下是我测试的结果有误,还是LM2901的失调电压实际就是-15mV~15mV之间?