关于启用ADS1298导联脱落功能时遇到的问题



根据规格书,将各寄存器设置如下:

1.Lead-Off Control Register(04h): 0x03

2.LOFF_SENSP(0Fh):0xFF 即使能LOFF_STATP

3.LOFF_SENSN(10h):0xFF 即使能LOFF_STATN

4.LOFF_FLIP(11h):0x00 即无反接

5.PD_LOFF_COMP bit in the CONFIG4 register=1

当如上配置时,当导联脱落时,LOFF-STATN,STATNP的值无变化,将Lead-Off Control Register(04h): 改为0xE3,当导联脱落时,LOFF-STATN,STATNP的值也无变化,后来我将导联线换成不带屏蔽的就可以正确检测到脱落状态了,但将Lead-Off Control Register(04h): 改为0x03,还是不行,是不是我哪里没有设置对呀,不可能导联线要用不带屏蔽的线吧!这个问题搞了很久了,请高手指点一下,谢谢!