HDC1080湿度传感器实验如下:
实验条件:HDC1080与电子湿度计一起放入温箱,做降温实验,从30℃降温到10℃左右。
实验结果:在降温过程中,箱内湿度下降,当电子湿度计显示27%时,HDC1080输出值急剧下降,
当电子湿度计显示23%时,HDC1080输出值几乎为0。
实验结论:HDC1080湿度输出值确实与湿度变化有关,只不过在低湿度环境下(23%),其输出值异常,能达到0。
HDC1080已应用到产品中,因为出现了与规格书中描述0~100% 测量范围±3%误差不服的情况,担心可能由其他隐藏问题导致,想排查故障,求指教,非常感谢!!!