**** Build of configuration Debug for project mmw_dss_16xx ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O
rm -f C:/Users/win 7/workspace_v7/mmw_dss_16xx/xwr16xx_mmw_dss.bin
makefile:190: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/win 7/workspace_v7/mmw_dss_16xx/xwr16xx_mmw_dss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
'Building file: "../dss_mmw.cfg"'
'Invoking: XDCtools'
"C:/ti/xdctools_3_50_00_10_core/xs" --xdcpath="C:/ti/bios_6_52_00_12/packages;C:/ti/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR16XX:false:600 -r release -c "C:/ti/ti-cgt-c6000_8.1.3" "../dss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/Users/WIN7~1/workspace_v7/mmw_dss_16xx/src/sysbios/sysbios.ae674 ...
gmake[1]: Entering directory `C:/Users/WIN7~1/workspace_v7/mmw_dss_16xx/src/sysbios'
cle674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/BIOS.c ...
asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Exception_asm.s64P ...
asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ...
asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ...
asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ...
asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/rts/ti/tls_get_tp.asm ...
asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ...
are674 BIOS.obj c64p_Exception_asm.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Hwi_disp_always.obj ti_tls_get_tp.obj c62_TaskSupport_asm.obj ...
gmake[1]: Leaving directory `C:/Users/WIN7~1/workspace_v7/mmw_dss_16xx/src/sysbios'
Build of libraries done.
cle674 package/cfg/dss_mmw_pe674.c ...
'Finished building: "../dss_mmw.cfg"'
'Building file: "../dss_config_edma_util.c"'
'Invoking: C6000 Compiler'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/win 7/workspace_v7/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_01_01_00_02/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
'Finished building: "../dss_config_edma_util.c"'
'Building file: "../gen_twiddle_fft16x16.c"'
'Invoking: C6000 Compiler'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/win 7/workspace_v7/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_01_01_00_02/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft16x16.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft16x16.c"
'Finished building: "../gen_twiddle_fft16x16.c"'
'Building file: "../gen_twiddle_fft32x32.c"'
'Invoking: C6000 Compiler'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/win 7/workspace_v7/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_01_01_00_02/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft32x32.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft32x32.c"
'Finished building: "../gen_twiddle_fft32x32.c"'
'Building file: "../rx_ch_bias_measure.c"'
'Invoking: C6000 Compiler'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/win 7/workspace_v7/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_01_01_00_02/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="rx_ch_bias_measure.d_raw" --cmd_file="configPkg/compiler.opt" "../rx_ch_bias_measure.c"
'Finished building: "../rx_ch_bias_measure.c"'
'Building file: "../dss_main.c"'
'Invoking: C6000 Compiler'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/win 7/workspace_v7/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_01_01_00_02/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
'Finished building: "../dss_main.c"'
'Building file: "../dss_data_path.c"'
'Invoking: C6000 Compiler'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="C:/Users/win 7/workspace_v7/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_01_01_00_02/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
'Finished building: "../dss_data_path.c"'
'Building target: "xwr16xx_mmw_dss.xe674"'
'Invoking: C6000 Linker'
"C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --display_error_number --diag_wrap=off --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 -z -m"xwr16xx_mmw_dss.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ti-cgt-c6000_8.1.3/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/uart/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/edma/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/adcbuf/lib" -i"C:/ti/mmwave_sdk_01_01_00_02/packages/ti/alg/mmwavelib/lib" -i"C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib" -i"C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib" -i"C:/ti/ti-cgt-c6000_8.1.3/include" --reread_libs --disable_auto_rts --warn_sections --diag_warning=225 --display_error_number --diag_wrap=off --xml_link_info="xwr16xx_mmw_dss_linkInfo.xml" --ram_model --unused_section_elimination=on -o "xwr16xx_mmw_dss.xe674" "./dss_config_edma_util.oe674" "./dss_data_path.oe674" "./dss_main.oe674" "./gen_twiddle_fft16x16.oe674" "./gen_twiddle_fft32x32.oe674" "./rx_ch_bias_measure.oe674" "../c674x_linker.cmd" "../dss_mmw_linker.cmd" -l"configPkg/linker.cmd" -llibosal_xwr16xx.ae674 -llibsoc_xwr16xx.ae674 -llibcrc_xwr16xx.ae674 -llibuart_xwr16xx.ae674 -llibmailbox_xwr16xx.ae674 -llibmmwavelink_xwr16xx.ae674 -llibmmwave_xwr16xx.ae674 -lmathlib.ae674 -ldsplib.ae64P -llibedma_xwr16xx.ae674 -llibadcbuf_xwr16xx.ae674 -llibmmwavealg_xwr16xx.ae674 -lrts6740_elf.lib -llibc.a
<Linking>
warning #10370-D: Possible codesize or performance degradation. Section ".text:MmwDemo_interFrameProcessing:dss_data_path.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe01b20, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:MmwDemo_interFrameProcessing:dss_data_path.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe029f4, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr16xx.ae674<soc.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x200035a4, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr16xx.ae674<soc.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x200034a0, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
'Finished building target: "xwr16xx_mmw_dss.xe674"'
C:/ti/mmwave_sdk_01_01_00_02/packages/scripts/ImageCreator/xwr16xx/out2rprc/out2rprc.exe xwr16xx_mmw_dss.xe674 xwr16xx_mmw_dss.bin
makefile:194: recipe for target 'post-build' failed
gmake[3]: [post-build] Error -2146232576 (ignored)
**** Build Finished ****
以上错误怎么解决