AWR1642 ccs 编译dss 出错




**** Build of configuration Debug for project mmw_dss_16xx ****

"C:\\ticcs\\ccsv8\\utils\\bin\\gmake" -k -j 8 all -O

rm -f F:/project/CCS/mmw_dss_16xx/xwr16xx_mmw_dss.bin
makefile:194: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f F:/project/CCS/mmw_dss_16xx/xwr16xx_mmw_dss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。

gmake[1]: [pre-build] Error 2 (ignored)

Building file: "../dss_mmw.cfg"
Invoking: XDCtools
"C:/ticcs/xdctools_3_50_07_20_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR16XX:false:600 -r release -c "C:/ticcs/ccsv8/tools/compiler/ti-cgt-c6000_8.2.3" "../dss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
subdir_rules.mk:40: recipe for target 'build-1731783729-inproc' failed
js: "F:/project/CCS/mmw_dss_16xx/dss_mmw.cfg", line 1: syntax error
js: %TSD-Header-###%﹕嫎?諬皳?E竘?