一个步进电机H546,不知道该用TI的那个电机驱动芯片,哪位大神帮帮忙啊
针对步进电机,下面是TI的相关产品, 具体详情,供您参考!
|
Part Number |
Controller |
Driver |
Power Range |
Description / Control Techniques |
|
38V, 2.5A |
CL Current, Speed, Step Size |
|||
|
45V, 2.5A |
On chip indexer (STEP/DIR control interface), 1/32 microstepping |
|||
|
45V, 5A |
Phase/Enable control interface, up to 1/512 microsteps |
|||
|
52V, 3.5A |
10KHz CL Torque, Speed Control and Microstepping to 1/128 (1/512 can be added) |