Serial Interfaces
• One DCAN controller supporting bit rates of up to 1 Mbit/s, and compliant to the controller area
network (CAN) 2.0B protocol specification
• One MCAN controller supporting bit rates of up to 10 Mbit/s. compliant to the controller area network
(CAN) 2.0 part A, B protocol specification and ISO 11898-1, and CAN FD® V1.0 specification with up
to 64 data bytes support
• One I2C controller module with rates up to 400 kbps
• Two MIBSPI modules
• Two serial communication interface (SCI) modules implementing standard universal asynchronous
receiver-transmitter (UART) with baud rates of up to 3.125 Mbps
• One quad SPI module support with maximum rate of 40 MHz
2-lane LVDS interface with support of up to 900 Mbps per lane for the RADAR raw ADC data transfer