我想问一下,现在CCS软件已经更新到9.0.1版本,mmWave SDK更新到 v03.01.01.02,如果我想通过CCS去新建iwr1642 demo,修改源代码,使用串口输出雷达测量的距离原始数据,请问版本上支持不,我尝试安装了不同版本的CCS,但是都不能成功,请问有什么办法吗?
1.
Description Resource Path Location Type
#20 identifier "MMWAVE_L3RAM_NUM_BANK" is undefined dss_data_path.c /mmw_dss_16xx line 793 C/C++ Problem
2.
Description Resource Path Location Type
#20 identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined dss_data_path.c /mmw_dss_16xx line 793 C/C++ Problem
3.
Description Resource Path Location Type
gmake: *** [all] Error 2 mmw_dss_16xx C/C++ Problem
4.
Description Resource Path Location Type
gmake[1]: *** [dss_data_path.oe674] Error 1 mmw_dss_16xx C/C++ Problem
5.
Description Resource Path Location Type
gmake[1]: Target 'main-build' not remade because of errors. mmw_dss_16xx C/C++ Problem
6.
Description Resource Path Location Type
Product 'mmWave SDK' v2.0.0.04 is not currently installed. A compatible version 2.1.0.04 will be used. mmw_dss_16xx mmw_dss_16xx Problem