ccs中AWR1642开发环境配置



在CCS中rebuild Project时,出现以下错误,请问大概原因?

11:50:55 **** Clean-only build of configuration Debug for project srrdemo_16xx_dss ****
make clean
srrdemo_16xx_dss.xe674
process_begin: CreateProcess(E:\mmWave_SDK\1.00\srrdemo_16xx_dss\Debug\srrdemo_16xx_dss.xe674, srrdemo_16xx_dss.xe674, ...) failed.
make (e=193): Error 193make: [clean] Error 193 (ignored)
' '

11:50:55 Build Finished (took 378ms)

11:50:56 **** Build of configuration Debug for project srrdemo_16xx_dss ****
make pre-build main-build
rm -f /srrdemo_16xx_dss.bin;
' '
make: Nothing to be done for `main-build'.

11:50:56 Build Finished (took 359ms)