我购买了DCA1000EVM和AWR1642,在mmWave Studio上按照Ti提供的quick start guide 想运行DataCaptureDemo_xWR.lua,但是一直报错如下,就是说以太网网线没连接上,我已经设置了通过防火墙,设置了相应的IP地址,但是还是不行,最后发现我插上网线后在DCA1000EVM的网口那里指示灯根本就没亮,我已经通上电了,这是网口接触不良导致的吗?还是什么配置原因啊。求大佬解答,如果是质量原因我好抓紧时间联系卖家换。
[20:45:19] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[20:45:19] [RadarAPI]: Status: Passed
[20:45:21] Ethernet Cable is disconnected Please check.....!!!
[20:45:21] CaptureCardConfig_EthInit Success
[20:45:22] [RadarAPI]: ar1.ConfigureRFDCCardMode(1, 2, 1, 2, 3, 0)
[20:45:22] [RadarAPI]: Status: Passed
[20:45:22] CaptureCardConfig_Mode Success
[20:45:23] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[20:45:23] [RadarAPI]: Status: Passed
[20:45:24] CaptureCardConfig_PacketDelay Success
[20:45:25] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_01_00_00_00\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data.bin", 1)
[20:45:25] [RadarAPI]: Status: Passed
[20:45:26] [RadarAPI]: ar1.StartFrame()
[20:45:26] [RadarAPI]: Status: Passed
[20:45:26] Frame start async event received!
[20:45:26] [RadarAPI]: Frame Ended
[20:45:26] Frame End async event received!
[20:45:28] Please wait for a few seconds for Packet reorder utility processing .....!!!!
[20:45:28] [RadarAPI]: Packet Reorder Utility Started...please wait...
[20:45:28] [RadarAPI]: ar1.PacketReorderZeroFill("C:\\ti\\mmwave_studio_01_00_00_00\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data_Raw_0.bin", "C:\\ti\\mmwave_studio_01_00_00_00\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data.bin", "C:\\ti\\mmwave_studio_01_00_00_00\\mmWaveStudio\\Scripts\\..\\PostProc\\pktlogfile.txt")
[20:45:33] [RadarAPI]: Packet Reorder Utility process completed!
[20:45:43] Packet reorder utility processing done.....!!!!
[20:45:43] Please wait for a few seconds for matlab post processing .....!!!!
[20:45:43] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_01_00_00_00\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data.bin")
[20:45:43] [RadarAPI]: Error:
[20:45:43]
[20:45:43] ... MWMCR::EvaluateFunction error ...
[20:45:43] 22-Jul-2019 20:45:43: The file C:\ti\mmwave_studio_01_00_00_00\mmWaveStudio\Scripts\..\PostProc\adc_data.bin is empty. Please capture more data.,1,
[20:45:43] Error in => process_adc_data.m at line 52.
[20:45:43]
[20:45:43] ... Matlab M-code Stack Trace ...
[20:45:43] at
[20:45:43] file C:\Users\32254\AppData\Local\Temp\32254\mcrCache8.5.1\Matlab0\Logging\log_status.m, name log_status, line 32.
[20:45:43] at
[20:45:43] file C:\Users\32254\AppData\Local\Temp\32254\mcrCache8.5.1\Matlab0\Processing_functions\read_adc_data.m, name read_adc_data, line 28.
[20:45:43] at
[20:45:43] file C:\Users\32254\AppData\Local\Temp\32254\mcrCache8.5.1\Matlab0\MatlabPostPr\process_adc_data.m, name process_adc_data, line 52.
[20:45:43]
[20:45:43]
[20:45:43] Trace:
[20:45:43] 在 MathWorks.MATLAB.NET.Utility.MWMCR.EvaluateFunction(String functionName, Int32 numArgsOut, Int32 numArgsIn, MWArray[] argsIn)
[20:45:43] 在 MathWorks.MATLAB.NET.Utility.MWMCR.EvaluateFunction(Int32 numArgsOut, String functionName, MWArray[] argsIn)
[20:45:43] 在 MatlabPostProcGui.MatlabPostProcGUIClass.process_adc_data(MWArray adc_file_name, MWArray force_cont_stream_mode)
[20:45:43] 在 AR1xController.frmAR1Main.iStartMtlabPostProc()
[20:45:53]
[20:45:53] ***Script completed successfully.***