mmwavestudio启动报错

GM: Constructor
GM: Tue Sep 24 18:46:07 2019
RSTD.Transmit("/Settings")
### Running Startup script: "D:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Scripts\Startup.lua" ###
RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
GM: Tue Sep 24 18:46:07 2019
RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
Scripter ignored: Attempt to UnBuild() again or before Build.
RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "D:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Clients\\\\LabClient.dll")
RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
RSTD.SetVar ("/Settings/AL Client/AL Dll" , "D:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\RunTime\\SAL.dll")
RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
RSTD.Transmit("/")
RSTD.SaveSettings(): Settings saved to "C:\Users\许光朋\AppData\Roaming\RSTD\config.xml"
&&&&&&&&&&&&&&&&&&&&
***Script FAILED!***
&&&&&&&&&&&&&&&&&&&&
Exception message is:
Attempted to build without client names configured!
问题出在哪里呢?怎么解决?请求帮助!!!