CCSv8的Resourse Explorer打不开,一直打转

Other Parts Discussed in Thread: AWR1642, SYSBIOS, MATHLIB, UNIFLASH

如题,需要在CCS中导入Industrial Toolbox,但是CCS的资源管理器打不开,在TI Resourse Explorer中下载了Industrial Toolbox压缩包,但是教程里需要验证安装,还得打开CCS的资源管理器,求解,请问我该怎么做?

  • 您可以使用下面的链接

    dev.ti.com/.../node

    另外您使用的是哪款芯片?建议您在官网下载其独立的软件SDK
  • 下载的CCS8.3,SDK下载的是02_01_00_04
  • 那您使用的是哪款芯片?SDK内是否有对应的例程?可以直接从SDK导入CCS的
  • 用的是AWR1642,导入的mmWave Industrial Toolbox4_2_1,但是工具箱里面没有找到user_guide中的16xx mmWave SDK,只有dss和mss两个单独的文件,但是rebuild失败了,不知道是什么原因?
  • 请问导入的是哪个例程?具体的报错信息是什么?
  • 导入的两个mm_dss_16和mm_mss_16都出错了。

  • **** Build of configuration Debug for project mmw_mss_16xx ****

    "D:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O

    rm -f D:/ti/workspace_v8/mmw_mss_16xx/xwr16xx_mmw_mss.bin
    makefile:186: recipe for target 'pre-build' failed
    process_begin: CreateProcess(NULL, rm -f D:/ti/workspace_v8/mmw_mss_16xx/xwr16xx_mmw_mss.bin, ...) failed.
    make (e=2): 系统找不到指定的文件。

    gmake[1]: [pre-build] Error 2 (ignored)

    Building file: "../mss_mmw.cfg"
    Invoking: XDCtools
    "C:/ti/xdctools_3_50_04_43_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.R4F -p ti.platforms.cortexR:IWR16XX:false:200 -r release -c "D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS" --compileOptions "--enum_type=int " "../mss_mmw.cfg"
    making package.mak (because of package.bld) ...
    generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
    configuring mss_mmw.xer4f from package/cfg/mss_mmw_per4f.cfg ...
    generating custom ti.sysbios library makefile ...
    Starting build of library sources ...
    making D:/ti/workspace_v8/mmw_mss_16xx/src/sysbios/sysbios.aer4f ...
    gmake[1]: Entering directory `D:/ti/workspace_v8/mmw_mss_16xx/src/sysbios'
    cler4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/BIOS.c ...
    asmer4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/IntrinsicsSupport_asm.asm ...
    asmer4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/TaskSupport_asm.asm ...
    asmer4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm.sv7R ...
    asmer4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm_switch.sv7R ...
    asmer4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/exc/Exception_asm.asm ...
    asmer4f C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/v7r/tms570/Core_asm.sv7R ...
    arer4f BIOS.obj arm_IntrinsicsSupport_asm.obj arm_TaskSupport_asm.obj vim_Hwi_asm.obj vim_Hwi_asm_switch.obj exc_Exception_asm.obj tms570_Core_asm.obj ...
    gmake[1]: Leaving directory `D:/ti/workspace_v8/mmw_mss_16xx/src/sysbios'
    Build of libraries done.
    cler4f package/cfg/mss_mmw_per4f.c ...
    "package/cfg/mss_mmw_per4f.c", line 17365: warning: statement is unreachable
    "package/cfg/mss_mmw_per4f.c", line 17987: warning: statement is unreachable
    "package/cfg/mss_mmw_per4f.c", line 18350: warning: statement is unreachable
    "package/cfg/mss_mmw_per4f.c", line 18632: warning: statement is unreachable
    "package/cfg/mss_mmw_per4f.c", line 18875: warning: statement is unreachable
    Finished building: "../mss_mmw.cfg"

    Building file: "../cli.c"
    Invoking: ARM Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="D:/ti/workspace_v8/mmw_mss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f --preproc_with_compile --preproc_dependency="cli.d_raw" --cmd_file="configPkg/compiler.opt" "../cli.c"
    Finished building: "../cli.c"

    Building file: "../mss_main.c"
    Invoking: ARM Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="D:/ti/workspace_v8/mmw_mss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f --preproc_with_compile --preproc_dependency="mss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../mss_main.c"
    Finished building: "../mss_main.c"

    Building target: "xwr16xx_mmw_mss.xer4f"
    Invoking: ARM Linker
    "D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f -z -m"xwr16xx_mmw_mss.map" --heap_size=0x800 --stack_size=0x800 -i"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/dma/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/esm/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/gpio/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/pinmux/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/uart/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/utils/cli/lib" -i"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --reread_libs --disable_auto_rts --define=MMWAVE_L3RAM_SIZE=0xC0000 --diag_warning=225 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="xwr16xx_mmw_mss_linkInfo.xml" --rom_model --unused_section_elimination=on -o "xwr16xx_mmw_mss.xer4f" "./cli.oer4f" "./mss_main.oer4f" "../mss_mmw_linker.cmd" "../r4f_linker.cmd" -l"configPkg/linker.cmd" -llibosal_xwr16xx.aer4f -llibesm_xwr16xx.aer4f -llibgpio_xwr16xx.aer4f -llibsoc_xwr16xx.aer4f -llibpinmux_xwr16xx.aer4f -llibcrc_xwr16xx.aer4f -llibdma_xwr16xx.aer4f -llibuart_xwr16xx.aer4f -llibmailbox_xwr16xx.aer4f -llibmmwavelink_xwr16xx.aer4f -llibmmwave_xwr16xx.aer4f -llibcli_xwr16xx.aer4f -lrtsv7R4_T_le_v3D16_eabi.lib -llibc.a
    <Linking>
    "../r4f_linker.cmd", line 19: error #10104: undefined symbol "MMWAVE_SHMEM_TCMA_NUM_BANK" used in expression
    "../r4f_linker.cmd", line 19: error #10104: undefined symbol "MMWAVE_SHMEM_BANK_SIZE" used in expression
    "../r4f_linker.cmd", line 20: error #10104: undefined symbol "MMWAVE_SHMEM_TCMB_NUM_BANK" used in expression
    "../r4f_linker.cmd", line 20: error #10104: undefined symbol "MMWAVE_SHMEM_BANK_SIZE" used in expression
    "../r4f_linker.cmd", line 21: error #10343-D: Expecting expression starting with integer, unary operator, or '(' instead of "MMWAVE_L3RAM_NUM_BANK".
    "../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range L3_RAM
    "../r4f_linker.cmd", line 21: error #10024-D: expecting memory range specifier instead of "*"
    "../r4f_linker.cmd", line 21: error #10079-D: origin not specified for memory range MMWAVE_L3RAM_NUM_BANK
    "../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range MMWAVE_L3RAM_NUM_BANK
    "../r4f_linker.cmd", line 21: error #10264: MMWAVE_L3RAM_NUM_BANK memory range overlaps existing memory range VECTORS
    "../r4f_linker.cmd", line 21: error #10079-D: origin not specified for memory range MMWAVE_SHMEM_BANK_SIZE
    "../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range MMWAVE_SHMEM_BANK_SIZE
    "../r4f_linker.cmd", line 21: error #10264: MMWAVE_SHMEM_BANK_SIZE memory range overlaps existing memory range VECTORS
    error #10010: errors encountered during linking; "xwr16xx_mmw_mss.xer4f" not built

    >> Compilation failure
    makefile:161: recipe for target 'xwr16xx_mmw_mss.xer4f' failed
    gmake[2]: *** [xwr16xx_mmw_mss.xer4f] Error 1
    makefile:157: recipe for target 'main-build' failed
    makefile:152: recipe for target 'all' failed
    gmake[1]: *** [main-build] Error 2
    gmake: *** [all] Error 2

    **** Build Finished ****



    **** Clean-only build of configuration Debug for project mmw_dss_16xx ****

    "D:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 clean -O

    DEL /F "xwr16xx_mmw_dss.hex" "configPkg\linker.cmd" "configPkg\compiler.opt" "xwr16xx_mmw_dss.xe674"
    DEL /F "dss_config_edma_util.oe674" "dss_data_path.oe674" "dss_lvds_stream.oe674" "dss_main.oe674" "gen_twiddle_fft16x16.oe674" "gen_twiddle_fft32x32.oe674" "mmwDemo_monitor.oe674" "rx_ch_bias_measure.oe674"
    DEL /F "dss_config_edma_util.d" "dss_data_path.d" "dss_lvds_stream.d" "dss_main.d" "gen_twiddle_fft16x16.d" "gen_twiddle_fft32x32.d" "mmwDemo_monitor.d" "rx_ch_bias_measure.d"
    RMDIR /S/Q "configPkg\"
    找不到 D:\ti\workspace_v8\mmw_dss_16xx\Debug\xwr16xx_mmw_dss.hex
    找不到 D:\ti\workspace_v8\mmw_dss_16xx\Debug\xwr16xx_mmw_dss.xe674
    Finished clean


    **** Build Finished ****

    **** Build of configuration Debug for project mmw_dss_16xx ****

    "D:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O

    rm -f D:/ti/workspace_v8/mmw_dss_16xx/xwr16xx_mmw_dss.bin
    makefile:203: recipe for target 'pre-build' failed
    process_begin: CreateProcess(NULL, rm -f D:/ti/workspace_v8/mmw_dss_16xx/xwr16xx_mmw_dss.bin, ...) failed.
    make (e=2): 系统找不到指定的文件。

    gmake[1]: [pre-build] Error 2 (ignored)

    Building file: "../dss_mmw.cfg"
    Invoking: XDCtools
    "C:/ti/xdctools_3_50_04_43_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR16XX:false:600 -r release -c "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5" "../dss_mmw.cfg"
    making package.mak (because of package.bld) ...
    generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
    configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
    generating custom ti.sysbios library makefile ...
    Starting build of library sources ...
    making D:/ti/workspace_v8/mmw_dss_16xx/src/sysbios/sysbios.ae674 ...
    gmake[1]: Entering directory `D:/ti/workspace_v8/mmw_dss_16xx/src/sysbios'
    gmake[1]: Nothing to be done for `all'.
    gmake[1]: Leaving directory `D:/ti/workspace_v8/mmw_dss_16xx/src/sysbios'
    Build of libraries done.
    cle674 package/cfg/dss_mmw_pe674.c ...
    Finished building: "../dss_mmw.cfg"

    Building file: "../dss_data_path.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"

    >> Compilation failure
    subdir_rules.mk:9: recipe for target 'dss_data_path.oe674' failed
    Building file: "../dss_config_edma_util.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
    "../dss_data_path.c", line 793: error #20: identifier "MMWAVE_L3RAM_NUM_BANK" is undefined
    "../dss_data_path.c", line 793: error #20: identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined
    2 errors detected in the compilation of "../dss_data_path.c".
    gmake[1]: *** [dss_data_path.oe674] Error 1
    Finished building: "../dss_config_edma_util.c"

    Building file: "../gen_twiddle_fft16x16.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft16x16.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft16x16.c"
    Finished building: "../gen_twiddle_fft16x16.c"

    Building file: "../gen_twiddle_fft32x32.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft32x32.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft32x32.c"
    Finished building: "../gen_twiddle_fft32x32.c"

    Building file: "../mmwDemo_monitor.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="mmwDemo_monitor.d_raw" --cmd_file="configPkg/compiler.opt" "../mmwDemo_monitor.c"
    Finished building: "../mmwDemo_monitor.c"

    Building file: "../dss_lvds_stream.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_lvds_stream.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_lvds_stream.c"
    Finished building: "../dss_lvds_stream.c"

    Building file: "../rx_ch_bias_measure.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="rx_ch_bias_measure.d_raw" --cmd_file="configPkg/compiler.opt" "../rx_ch_bias_measure.c"
    Finished building: "../rx_ch_bias_measure.c"

    Building file: "../dss_main.c"
    Invoking: C6000 Compiler
    "D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/bin/cl6x" -mv6740 --abi=eabi -O3 -ms0 --include_path="D:/ti/workspace_v8/mmw_dss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
    gmake[1]: Target 'main-build' not remade because of errors.
    gmake: *** [all] Error 2
    Finished building: "../dss_main.c"

    makefile:169: recipe for target 'all' failed

    **** Build Finished ****
  • 你好,

    releasenote里面显示支持的是mmWave SDK 2.0.0.4,你能否下载这个版本的sdk再尝试一下?
  • 可否提供一下链接?那之前的mmWave SDK是不是要删除?
  • 你好,

    之前的sdk不需要删除。

    之前版本的sdk可以2.1的往前找到,具体方法请参考下面的论坛讨论:
    e2echina.ti.com/.../176939
  • 你好,如果下载了mmWave SDK 2.0.0.4版本,那对应的其他的软件要变吗,像Uniflash、mmWave Demo Visualizer等?
  • 你好,

    uniflash不需要变。

    网页版visualizer链接不变,需要在网页选项里选择对应的版本: