Building target: "xwr16xx_mmw_mss.xer4f"
Invoking: ARM Linker
"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f -z -m"xwr16xx_mmw_mss.map" --heap_size=0x800 --stack_size=0x800 -i"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/dma/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/esm/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/gpio/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/pinmux/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/uart/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/utils/cli/lib" -i"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --reread_libs --disable_auto_rts --define=MMWAVE_L3RAM_SIZE=0xC0000 --diag_warning=225 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="xwr16xx_mmw_mss_linkInfo.xml" --rom_model --unused_section_elimination=on -o "xwr16xx_mmw_mss.xer4f" "./cli.oer4f" "./mss_main.oer4f" "../mss_mmw_linker.cmd" "../r4f_linker.cmd" -l"configPkg/linker.cmd" -llibosal_xwr16xx.aer4f -llibesm_xwr16xx.aer4f -llibgpio_xwr16xx.aer4f -llibsoc_xwr16xx.aer4f -llibpinmux_xwr16xx.aer4f -llibcrc_xwr16xx.aer4f -llibdma_xwr16xx.aer4f -llibuart_xwr16xx.aer4f -llibmailbox_xwr16xx.aer4f -llibmmwavelink_xwr16xx.aer4f -llibmmwave_xwr16xx.aer4f -llibcli_xwr16xx.aer4f -lrtsv7R4_T_le_v3D16_eabi.lib -llibc.a
<Linking>
"../r4f_linker.cmd", line 19: error #10104: undefined symbol "MMWAVE_SHMEM_TCMA_NUM_BANK" used in expression
"../r4f_linker.cmd", line 19: error #10104: undefined symbol "MMWAVE_SHMEM_BANK_SIZE" used in expression
"../r4f_linker.cmd", line 20: error #10104: undefined symbol "MMWAVE_SHMEM_TCMB_NUM_BANK" used in expression
"../r4f_linker.cmd", line 20: error #10104: undefined symbol "MMWAVE_SHMEM_BANK_SIZE" used in expression
"../r4f_linker.cmd", line 21: error #10343-D: Expecting expression starting with integer, unary operator, or '(' instead of "MMWAVE_L3RAM_NUM_BANK".
"../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range L3_RAM
"../r4f_linker.cmd", line 21: error #10024-D: expecting memory range specifier instead of "*"
"../r4f_linker.cmd", line 21: error #10079-D: origin not specified for memory range MMWAVE_L3RAM_NUM_BANK
"../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range MMWAVE_L3RAM_NUM_BANK
"../r4f_linker.cmd", line 21: error #10264: MMWAVE_L3RAM_NUM_BANK memory range overlaps existing memory range VECTORS
"../r4f_linker.cmd", line 21: error #10079-D: origin not specified for memory range MMWAVE_SHMEM_BANK_SIZE
"../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range MMWAVE_SHMEM_BANK_SIZE
"../r4f_linker.cmd", line 21: error #10264: MMWAVE_SHMEM_BANK_SIZE memory range overlaps existing memory range VECTORS
error #10010: errors encountered during linking; "xwr16xx_mmw_mss.xer4f" not built