导入mm_mss_16后,进行rebuild出错

Other Parts Discussed in Thread: SYSBIOS

如题,rebuild出错,如下:

**** Clean-only build of configuration Debug for project mmw_mss_16xx ****

"D:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 clean -O

DEL /F "xwr16xx_mmw_mss.hex" "configPkg\linker.cmd" "configPkg\compiler.opt" "xwr16xx_mmw_mss.xer4f"
DEL /F "cli.oer4f" "mss_main.oer4f"
DEL /F "cli.d" "mss_main.d"
RMDIR /S/Q "configPkg\"
找不到 D:\ti\workspace_v8\mmw_mss_16xx\Debug\xwr16xx_mmw_mss.hex
找不到 D:\ti\workspace_v8\mmw_mss_16xx\Debug\xwr16xx_mmw_mss.xer4f
Finished clean

**** Build Finished ****

**** Build of configuration Debug for project mmw_mss_16xx ****

"D:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O

rm -f D:/ti/workspace_v8/mmw_mss_16xx/xwr16xx_mmw_mss.bin
makefile:186: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f D:/ti/workspace_v8/mmw_mss_16xx/xwr16xx_mmw_mss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。

gmake[1]: [pre-build] Error 2 (ignored)

Building file: "../mss_mmw.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_04_43_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.R4F -p ti.platforms.cortexR:IWR16XX:false:200 -r release -c "D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS" --compileOptions "--enum_type=int " "../mss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring mss_mmw.xer4f from package/cfg/mss_mmw_per4f.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making D:/ti/workspace_v8/mmw_mss_16xx/src/sysbios/sysbios.aer4f ...
gmake[1]: Entering directory `D:/ti/workspace_v8/mmw_mss_16xx/src/sysbios'
gmake[1]: Nothing to be done for `all'.
gmake[1]: Leaving directory `D:/ti/workspace_v8/mmw_mss_16xx/src/sysbios'
Build of libraries done.
cler4f package/cfg/mss_mmw_per4f.c ...
"package/cfg/mss_mmw_per4f.c", line 17365: warning: statement is unreachable
"package/cfg/mss_mmw_per4f.c", line 17987: warning: statement is unreachable
"package/cfg/mss_mmw_per4f.c", line 18350: warning: statement is unreachable
"package/cfg/mss_mmw_per4f.c", line 18632: warning: statement is unreachable
"package/cfg/mss_mmw_per4f.c", line 18875: warning: statement is unreachable
Finished building: "../mss_mmw.cfg"

Building file: "../cli.c"
Invoking: ARM Compiler
"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="D:/ti/workspace_v8/mmw_mss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f --preproc_with_compile --preproc_dependency="cli.d_raw" --cmd_file="configPkg/compiler.opt" "../cli.c"
Finished building: "../cli.c"

Building file: "../mss_main.c"
Invoking: ARM Compiler
"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="D:/ti/workspace_v8/mmw_mss_16xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f --preproc_with_compile --preproc_dependency="mss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../mss_main.c"
Finished building: "../mss_main.c"

Building target: "xwr16xx_mmw_mss.xer4f"
Invoking: ARM Linker
"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=MMWAVE_L3RAM_SIZE=0xC0000 -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f -z -m"xwr16xx_mmw_mss.map" --heap_size=0x800 --stack_size=0x800 -i"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/dma/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/esm/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/gpio/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/pinmux/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/uart/lib" -i"C:/ti/mmwave_sdk_02_01_00_04/packages/ti/utils/cli/lib" -i"D:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --reread_libs --disable_auto_rts --define=MMWAVE_L3RAM_SIZE=0xC0000 --diag_warning=225 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="xwr16xx_mmw_mss_linkInfo.xml" --rom_model --unused_section_elimination=on -o "xwr16xx_mmw_mss.xer4f" "./cli.oer4f" "./mss_main.oer4f" "../mss_mmw_linker.cmd" "../r4f_linker.cmd" -l"configPkg/linker.cmd" -llibosal_xwr16xx.aer4f -llibesm_xwr16xx.aer4f -llibgpio_xwr16xx.aer4f -llibsoc_xwr16xx.aer4f -llibpinmux_xwr16xx.aer4f -llibcrc_xwr16xx.aer4f -llibdma_xwr16xx.aer4f -llibuart_xwr16xx.aer4f -llibmailbox_xwr16xx.aer4f -llibmmwavelink_xwr16xx.aer4f -llibmmwave_xwr16xx.aer4f -llibcli_xwr16xx.aer4f -lrtsv7R4_T_le_v3D16_eabi.lib -llibc.a
<Linking>
"../r4f_linker.cmd", line 19: error #10104: undefined symbol "MMWAVE_SHMEM_TCMA_NUM_BANK" used in expression
"../r4f_linker.cmd", line 19: error #10104: undefined symbol "MMWAVE_SHMEM_BANK_SIZE" used in expression
"../r4f_linker.cmd", line 20: error #10104: undefined symbol "MMWAVE_SHMEM_TCMB_NUM_BANK" used in expression
"../r4f_linker.cmd", line 20: error #10104: undefined symbol "MMWAVE_SHMEM_BANK_SIZE" used in expression
"../r4f_linker.cmd", line 21: error #10343-D: Expecting expression starting with integer, unary operator, or '(' instead of "MMWAVE_L3RAM_NUM_BANK".
"../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range L3_RAM
"../r4f_linker.cmd", line 21: error #10024-D: expecting memory range specifier instead of "*"
"../r4f_linker.cmd", line 21: error #10079-D: origin not specified for memory range MMWAVE_L3RAM_NUM_BANK
"../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range MMWAVE_L3RAM_NUM_BANK
"../r4f_linker.cmd", line 21: error #10264: MMWAVE_L3RAM_NUM_BANK memory range overlaps existing memory range VECTORS
"../r4f_linker.cmd", line 21: error #10079-D: origin not specified for memory range MMWAVE_SHMEM_BANK_SIZE
"../r4f_linker.cmd", line 21: error #10080-D: length not specified for memory range MMWAVE_SHMEM_BANK_SIZE
"../r4f_linker.cmd", line 21: error #10264: MMWAVE_SHMEM_BANK_SIZE memory range overlaps existing memory range VECTORS
error #10010: errors encountered during linking; "xwr16xx_mmw_mss.xer4f" not built

>> Compilation failure
makefile:161: recipe for target 'xwr16xx_mmw_mss.xer4f' failed
gmake[2]: *** [xwr16xx_mmw_mss.xer4f] Error 1
makefile:157: recipe for target 'main-build' failed
gmake[1]: *** [main-build] Error 2
makefile:152: recipe for target 'all' failed
gmake: *** [all] Error 2

**** Build Finished ****

希望懂的人可以帮忙看一下,哪里出了错?