Other Parts Discussed in Thread: MATHLIB
问题1,烧录的程序是官方的pre-built,调试运行的曲线如上图所示
问题2,编译工程vitalSigns_16xx_dss,vitalSigns_16xx_mss都有报错
**** Build of configuration Debug for project vitalSigns_16xx_dss ****
"C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k -j 2 all -O
rm -f C:/Users/shenmai/Desktop/TI/radar/lab0001-driver-vital-signs/vitalSigns_target/vitalSigns_16xx_dss/vitalSigns_16xx_dss.bin
makefile:189: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/shenmai/Desktop/TI/radar/lab0001-driver-vital-signs/vitalSigns_target/vitalSigns_16xx_dss/vitalSigns_16xx_dss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../dss_data_path.c"
Invoking: C6000 Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/Users/shenmai/Desktop/TI/radar/lab0001-driver-vital-signs/vitalSigns_target/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'dss_data_path.oe674' failed
makefile:155: recipe for target 'all' failed
"../dss_data_path.c", line 437: error #20: identifier "MMWAVE_L3RAM_NUM_BANK" is undefined
"../dss_data_path.c", line 437: error #20: identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined
2 errors detected in the compilation of "../dss_data_path.c".
gmake[1]: *** [dss_data_path.oe674] Error 1
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
**** Build Finished ****
**** Build of configuration Debug for project vitalSigns_16xx_mss ****
"C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k -j 2 all -O
rm -f C:/Users/shenmai/Desktop/TI/radar/lab0001-driver-vital-signs/vitalSigns_target/vitalSigns_16xx_mss/vitalSigns_16xx_mss.bin
makefile:186: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/shenmai/Desktop/TI/radar/lab0001-driver-vital-signs/vitalSigns_target/vitalSigns_16xx_mss/vitalSigns_16xx_mss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../mss_main.c"
Invoking: ARM Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="C:/Users/shenmai/Desktop/TI/radar/lab0001-driver-vital-signs/vitalSigns_target/vitalSigns_16xx_mss" --include_path="C:/ti/mmwave_sdk_02_01_00_04" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/include" --define=_LITTLE_ENDIAN --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0x40000 --define=DebugP_ASSERT_ENABLED -g --c99 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --preproc_with_compile --preproc_dependency="mss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../mss_main.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'mss_main.obj' failed
"../mss_main.c", line 562: warning #169-D: argument of type "int32_t *" is incompatible with parameter of type "rlCalibrationData_t *"
"../mss_main.c", line 562: error #167: too few arguments in function call
1 error detected in the compilation of "../mss_main.c".
gmake[1]: *** [mss_main.obj] Error 1
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
makefile:152: recipe for target 'all' failed
**** Build Finished ****
user6319700 说:第一个问题与这个链接相同e2echina.ti.com/.../550421
有个解答是初始化心率函数中的所有变量,能否指出对于的源文件?
你好,
请把dss_data_path.c里面void MmwDemo_interFrameProcessing(MmwDemo_DSS_DataPathObj *obj)函数里所有没有设定初始值的变量设定初始值为0.