硬件软件采用以下配置:AWR1243+DCA1000EVM mmWave Studio 2.1.0 参考DCA1000 Quick Start Guide 无法该文档中指定的Demo
选择的是:C:\ti\mmwave_studio_02_01_00_00\mmWaveStudio\Scripts\DataCaptureDemo_xWR.lua 这个Demo,下载MSS FW 的时候会卡死,没反应。
参考视频设置:在设置SetUp DCA1000 时提示以下错误
[20:12:13] [RadarAPI]: Status: Passed
[20:12:15] [RadarAPI]: ar1.GetCaptureCardDllVersion()
[20:12:15] [RadarAPI]: Sending dll_version command to DCA1000
[20:12:15] [RadarAPI]:
[20:12:15] DLL Version : 1.0
[20:12:15] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[20:12:15] [RadarAPI]: Status: Passed
[20:12:25] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[20:12:25] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30)
[20:12:25] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[20:12:26] [RadarAPI]: Sending fpga command to DCA1000
[20:12:36] [RadarAPI]:
[20:12:36] FPGA Configuration :
[20:12:36] Timeout Error! System disconnected
[20:12:36] [RadarAPI]: Sending record command to DCA1000
[20:12:46] [RadarAPI]:
[20:12:46] Configure Record :
[20:12:46] Timeout Error! System disconnected
[20:12:46] [RadarAPI]: ar1.GetCaptureCardFPGAVersion()
[20:12:46] [RadarAPI]: Sending fpga_version command to DCA1000
[20:12:56] [RadarAPI]:
[20:12:56]
[20:12:56] Unable to read FPGA Version. [error -5]