DRV10975启动电机时间问题

Other Parts Discussed in Thread: DRV10975

TI  FAE工程师:

     你们好!现用到DRV10975这颗料,数据手册里电源上电到启动电机(电机相电压有变化)的典型时间是55ms,我实际调试当中最少是350ms(ISDEN=0,BrkdoneThr=00),请问怎样才能做到电源上电到启动电机减少到100ms左右?

  • 10975启动时间包括IPD时间+Align时间+启动加速时间。要加快启动速度,从这几个时间入手。可以不做IPD,加大Align电流,减少Align时间,加快启动加速,当然这样也会提高启动失败几率。

  • 现不做IPD,Align电流设置为1.6A,

    Align时间设置为0.04S,

    开环电流上升率:OpLCurrR = 6 VCC/s;

    第一次开环StAccel[2:0]==76 Hz/s;

    第二次开环StAccel2[2:0]==57 Hz/s2,

    开环转闭环电压阀值:Op2ClsThr[4:0]=25.6 Hz

    根据测试波形测得时序。电源上电到电机第一次开环启动开始的时间为350ms,电源上电到电机第一次闭环运行的时间在700ms,每次一次启动成功率百分之百,各项功能完全正常。客户提出的要求是电源上电到电机第一次开环启动开始的时间为100ms,电源上电到电机第一次闭环运行的时间在500ms以内。

    我知道DRV10975Z(Time taken to drive motor after exiting from sleep mode)最快是350ms,DRV10975 (Time taken to drive motor after exiting from standby mode)最快典型值是55ms,请问要达到这个响应速度需要做哪些方面的改进?