Other Parts Discussed in Thread: IWR6843
您好:
我想请问一下。如何用命令编译行的方式将三个文件合成一个bin文件。bss是iwr6xxx_radarss_rprc.bin这个文件吗?
板子型号是iwr6843
感谢回复
Other Parts Discussed in Thread: IWR6843
您好:
我想请问一下。如何用命令编译行的方式将三个文件合成一个bin文件。bss是iwr6xxx_radarss_rprc.bin这个文件吗?
板子型号是iwr6843
感谢回复
你好,
我没有看明白你是如何修改脚本image_create.bat的,你需要把脚本里16xx的bss文件(下面黄色部分)修改为6843的xwr6xxx_radarss_rprc.bin,并且把xwr6xxx_radarss_rprc.bin以及mss/dss可执行文件复制到packages\scripts\ImageCreator目录下。
MulticoreImageGen.exe LE 0 0x01000005 ..\metaImage.bin 0x35510000 ..\mss_rprc.bin 0xB5510000 ..\xwr16xx_radarss_rprc.bin 0xD5510000 ..\dss.bin
修改为,例如:
MulticoreImageGen.exe LE 37 0x00000006 ..\metaImage.bin 0x35510000 ..\mss_rprc.bin 0xB5510000 ..\xwr6xxx_radarss_rprc.bin 0xD5510000 ..\dss.bin
您好:这个是我合成的bin的log信息。
C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>.\setenv.bat C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set MMWAVE_SDK_DEVICE=iwr6 8xx C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set DOWNLOAD_FROM_CCS=yes C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set MMWAVE_SECDEV_INSTALL_ PATH= C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set MMWAVE_SECDEV_HSIMAGE_ CFG=/hs_image_creator/hsimage.cfg C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set MMWAVE_SDK_TOOLS_INSTA LL_PATH=G:/ti/sdk_03_04_00_03 C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set MMWAVE_SDK_INSTALL_PAT H=G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set R4F_CODEGEN_INSTALL_PA TH=G:/ti/sdk_03_04_00_03/ti-cgt-arm_16.9.6.LTS C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set XDC_INSTALL_PATH=G:/ti /sdk_03_04_00_03/xdctools_3_50_08_24_core C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set BIOS_INSTALL_PATH=G:/t i/sdk_03_04_00_03/bios_6_73_01_01/packages C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set XWR14XX_RADARSS_IMAGE_ BIN=G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages/../firmware/radarss/xw r12xx_xwr14xx_radarss_rprc.bin C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set XWR16XX_RADARSS_IMAGE_ BIN=G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages/../firmware/radarss/xw r16xx_radarss_rprc.bin C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set XWR18XX_RADARSS_IMAGE_ BIN=G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages/../firmware/radarss/xw r18xx_radarss_rprc.bin C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set XWR68XX_RADARSS_IMAGE_ BIN=G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages/../firmware/radarss/xw r6xxx_radarss_rprc.bin C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set C674_CODEGEN_INSTALL_P ATH=G:/ti/sdk_03_04_00_03/ti-cgt-c6000_8.3.3 C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set C64Px_DSPLIB_INSTALL_P ATH=G:/ti/sdk_03_04_00_03/dsplib_c64Px_3_4_0_0 C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set C674x_DSPLIB_INSTALL_P ATH=G:/ti/sdk_03_04_00_03/dsplib_c674x_3_4_0_0 C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>set C674x_MATHLIB_INSTALL_ PATH=G:/ti/sdk_03_04_00_03/mathlib_c674x_3_1_2_1 C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>call checkenv.bat ----------------------------------------------- mmWave Build Environment Configured ----------------------------------------------- C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows>generateMetaImage.bat meta lmageb.bin 0x01000005 G:\ccs930\workspaceb\HisenseProject\ods_point_cloud_68xx_h wa\Debug\xwr64xxODS_mmw_mss.xer4f C:\ti\mmwave_sdk_03_04_00_03\firmware\radarss\ xwr6xxx_radarss_rprc.bin G:\ccs930\workspaceb\HisenseProject\68xx_dsp_dss\Debug\ xwr68xx_mmw_demo_dss.xe674 Cmd line used: generateMetaImage.bat metalmageb.bin 0x01000005 G:\ccs930\workspa ceb\HisenseProject\ods_point_cloud_68xx_hwa\Debug\xwr64xxODS_mmw_mss.xer4f C:\ti \mmwave_sdk_03_04_00_03\firmware\radarss\xwr6xxx_radarss_rprc.bin G:\ccs930\work spaceb\HisenseProject\68xx_dsp_dss\Debug\xwr68xx_mmw_demo_dss.xe674 call G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages\scripts\ImageCreator\ out2rprc\out2rprc.exe G:\ccs930\workspaceb\HisenseProject\ods_point_cloud_68xx_h wa\Debug\xwr64xxODS_mmw_mss.xer4f xwr64xxODS_mmw_mss.bin Parsing the input object file, G:\ccs930\workspaceb\HisenseProject\ods_point_clo ud_68xx_hwa\Debug\xwr64xxODS_mmw_mss.xer4f. Appending zeros 0 Appending zeros 256 File conversion complete! call G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages\scripts\ImageCreator\ out2rprc\out2rprc.exe G:\ccs930\workspaceb\HisenseProject\68xx_dsp_dss\Debug\xwr 68xx_mmw_demo_dss.xe674 xwr68xx_mmw_demo_dss.bin Parsing the input object file, G:\ccs930\workspaceb\HisenseProject\68xx_dsp_dss\ Debug\xwr68xx_mmw_demo_dss.xe674. Appending zeros 8507320 Appending zeros 8513168 Appending zeros 537067584 File conversion complete! call G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages\scripts\ImageCreator\ multicore_image_generator\MulticoreImageGen.exe LE 37 0x01000005 metalmageb.bin 0x35510000 xwr64xxODS_mmw_mss.bin 0xb5510000 C:\ti\mmwave_sdk_03_04_00_03\firmw are\radarss\xwr6xxx_radarss_rprc.bin 0xd5510000 xwr68xx_mmw_demo_dss.bin Number of Input Files 3 Number of zeros 56 Number of zeros 56 Number of zeros 16 call G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages\scripts\ImageCreator\ crc_multicore_image\crc_multicore_image.exe metalmageb.bin metalmageb.bin.tmp size of App Image is 834112 bytes cur_crc_read_addr 128 cur_crc_read_addr 139776 cur_crc_read_addr 379904 Failed to remove CRC temp file call G:/ti/sdk_03_04_00_03/mmwave_sdk_03_04_00_03/packages\scripts\ImageCreator\ append_bin_crc\gen_bincrc32.exe metalmageb.bin >>>> Binary CRC32 = 292a177c <<<< >>>> Total bytes in binary file 834116 <<<< ************************************************************************** Built the flash binary metalmageb.bin ************************************************************************** C:\ti\mmwave_sdk_03_04_00_03\packages\scripts\windows
你好,
请做如下黄色修改,再尝试一下:
MulticoreImageGen.exe LE 37 0x00000006 metalmageb.bin
0x35510000 xwr64xxODS_mmw_mss.bin 0xb5510000 C:\ti\mmwave_sdk_03_04_00_03\firmw
are\radarss\xwr6xxx_radarss_rprc.bin 0xd5510000 xwr68xx_mmw_demo_dss.bin
另xwr64xx是没有DSS的器件啊,你用的是哪个代码?
你好:
我使用的是如附件的模板,可以帮忙看看是不是这个工程的原因。谢谢1 68xx_dsp_dss裸机模板.rar