求助,我用mmWave Demo Visualizer连上IWR6843的开发板后,发送send config命令。但是出现错误,说配置不正确。能不能帮忙看看配置哪里有问题?
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>% Created for SDK ver:03.01
Skipped
mmwDemo:/>% Created using Visualizer ver:3.5.0.0
Skipped
mmwDemo:/>% Frequency:60
Skipped
mmwDemo:/>% Platform:xWR68xx
Skipped
mmwDemo:/>% Scene Classifier:best_range_res
Skipped
mmwDemo:/>% Azimuth Resolution(deg):15
Skipped
mmwDemo:/>% Range Resolution(m):0.044
Skipped
mmwDemo:/>% Maximum unambiguous Range(m):9.02
Skipped
mmwDemo:/>% Maximum Radial Velocity(m/s):1
Skipped
mmwDemo:/>% Radial velocity resolution(m/s):0.13
Skipped
mmwDemo:/>% Frame Duration(msec):100
Skipped
mmwDemo:/>% RF calibration data:None
Skipped
mmwDemo:/>% Range Detection Threshold (dB):15
Skipped
mmwDemo:/>% Doppler Detection Threshold (dB):15
Skipped
mmwDemo:/>% Range Peak Grouping:enabled
Skipped
mmwDemo:/>% Doppler Peak Grouping:enabled
Skipped
mmwDemo:/>% Static clutter removal:disabled
Skipped
mmwDemo:/>% Angle of Arrival FoV: Full FoV
Skipped
mmwDemo:/>% Range FoV: Full FoV
Skipped
mmwDemo:/>% Doppler FoV: Full FoV
Skipped
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>sensorStop
Ignored: Sensor is already stopped
Done
mmwDemo:/>flushCfg
Done
mmwDemo:/>dfeDataOutputMode 1
Done
mmwDemo:/>channelCfg 15 5 0
Done
mmwDemo:/>adcCfg 2 1
Done
mmwDemo:/>adcbufCfg -1 0 1 1 1
Done
mmwDemo:/>profileCfg 0 60 567 7 57.14 0 0 70 1 256 5209 0 0 158
Done
mmwDemo:/>chirpCfg 0 0 0 0 0 0 0 1
Done
mmwDemo:/>chirpCfg 1 1 0 0 0 0 0 4
Done
mmwDemo:/>frameCfg 0 1 16 0 100 1 0
Done
mmwDemo:/>lowPower 0 0
Done
mmwDemo:/>guiMonitor -1 1 1 0 0 0 1
Done
mmwDemo:/>cfarCfg -1 0 2 8 4 3 0 1280 1
Done
mmwDemo:/>cfarCfg -1 1 0 4 2 3 1 1280 1
Done
mmwDemo:/>multiObjBeamForming -1 1 0.5
Done
mmwDemo:/>clutterRemoval -1 0
Done
mmwDemo:/>calibDcRangeSig -1 0 -5 8 256
Done
mmwDemo:/>compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
Done
mmwDemo:/>measureRangeBiasAndRxChanPhase 0 1.5 0.2
Done
mmwDemo:/>aoaFovCfg -1 -90 90 -90 90
Done
mmwDemo:/>cfarFovCfg -1 0 0 8.92
Done
mmwDemo:/>cfarFovCfg -1 1 -1 1.00
Done
mmwDemo:/>sensorStart
Error -1
你好,
请问你使用的软件版本是?
mmw_cli.c line222前后几行的具体是什么内容?应该可以更具内容了解报错原因。
您好,
SDK是3.2.0.4,toolbox 3.6.0,CCS:8.3.1 demo visualizer 3.5
CCSdebug结果显示:
Error: mmWave Config failed [Error code: -3108 Subsystem: 52]
我看到visualizer3.5里面有3.2sdk版本的选择,还是说一定要用3.2版本的visualizer?我先试一下,谢谢