FDC2112振荡频率与预期不符

Other Parts Discussed in Thread: FDC2112

IN0A、IN0B管脚的LC振荡器,L为18uH,C为33pF,当直接在板子传感器接口上并联焊接100nF的电容时,用示波器测的振荡频率为100K左右(正常),但是如果用两根20cm左右的导线,一端焊在板子上,另一端焊接100nF的电容,用示波器测的频率为几M,远远大于100K,请问为什么差别这么大?如何改善?

  • 您好,
    感谢您对TI产品的关注!
    应该是导线电阻和一些寄生参数对LC振荡器产生影响造成的,但是FDC2112的工作原理是测量LC振荡频率的变化来测电容的,即LC电路的总电感是固定的,当电容因传感器对目标的响应而改变时,振荡频率会发生偏移,然后,振荡器频率的变化就变成了你测量的电容变化量。因此这不影响您对电容的测量