逻辑产品命名规则详解



TI有很多的逻辑产品,很多型号命名看起来相差很小,有时候就多一个字母,或少一个字母而已,比如SN74LVC162244,SN74LVCH162244,以

以SN   74    LVC    H    16    2    244   A    DGG    R   E4为例来具体说明一下:

1 .Standard Prex

Examples: SN − Standard Prefix
SNJ − Conforms to MIL-PRF-38535 (QML)

2. Temperature Range

Examples: 54 − Military
74 − Commercia

3 .Family

Examples: Blank – Transistor-Transistor Logic (TTL)
ABT − Advanced BiCMOS Technology
ABTE/ETL − Advanced BiCMOS Technology/
Enhanced Transceiver Logic
AC/ACT − Advanced CMOS Logic
AHC/AHCT − Advanced High-Speed CMOS Logic
ALB − Advanced Low-Voltage BiCMOS
ALS − Advanced Low-Power Schottky Logic
ALVC − Advanced Low-Voltage CMOS Technology
ALVT − Advanced Low-Voltage BiCMOS Technology
AS − Advanced Schottky Logic
AUC − Advanced Ultra-Low-Voltage CMOS Logic
AUP − Advanced Ultra-Low-Power CMOS Logic
AVC − Advanced Very Low-Voltage CMOS Logic
BCT − BiCMOS Bus-Interface Technology
CB3Q − 2.5-V/3.3-V Low-Voltage High-Bandwidth
Bus-Switch Crossbar Technology Logic
CB3T − 2.5-V/3.3-V Low-Voltage Translator
Bus-Switch Crossbar Technology Logic
CBT − Crossbar Technology
CBT-C − 5-V Bus-Switch Crossbar Technology
Logic With −2-V Undershoot Protection
CBTLV − Low-Voltage Crossbar Technology Logic
F − F Logic
FB − Backplane Transceiver Logic/Futurebus+
GTL − Gunning Transceiver Logic
GTLP − Gunning Transceiver Logic Plus
HC/HCT − High-Speed CMOS Logic
HSTL − High-Speed Transceiver Logic
LS − Low-Power Schottky Logic
LV-A − Low-Voltage CMOS Technology
LV-AT − Low-Voltage CMOS Technology –
TTL Compatible
LVC − Low-Voltage CMOS Technology
LVT − Low-Voltage BiCMOS Technology
PCA/PCF − I2C Inter-Integrated Circuit Applications
S − Schottky Logic
SSTL − Stub Series-Terminated Logic
SSTU − Stub Series-Terminated Ultra-Low-Voltage Logic
SSTV/SSTVF − Stub Series-Terminate Low-Voltage Logic
TVC − Translation Voltage Clamp Logic
VME − VERSAmodule Eurocard Bus Technology

 4 Special Features
Examples: Blank = No Special Features
C − Configurable VCC (LVCC)
D − Level-Shifting Diode (CBTD)
H − Bus Hold (ALVCH) Circuitry (CBTK)
K − Undershoot-Protection Ports (LVCR)
R − Damping Resistor on Both Output
S − Schottky Clamping Diode (CBTS)
Z − Power-Up 3-State (LVCZ)


5 Bit Width
Examples: Blank = Gates, MSI, and Octals
1G − Single Gate
2G − Dual Gate
3G − Triple Gate
8 − Octal IEEE 1149.1 (JTAG)
16 − Widebus (16-, 18- and 20-bit)
18 − Widebus IEEE 1149.1 (JTAG)
32 − Widebus+ (32- and 36-bit)


6 Options
Examples: Blank = No Options Output Port
2 − Series Damping Resistor on One
4 − Level Shifter
25 − 25-Ω Line Driver


7 Function
Examples: 244 − Noninverting Buffer/Driver
374 − D-Type Flip-Flop
573 − D-Type Transparent Latch
640 − Inverting Transceiver


8 Device Revision
Examples: Blank = No Revision
Letter Designator A−Z

9 Packages
Commercial: D, DW − Small-Outline Integrated Circuit (SOIC)
DB, DBQ, DCT, DL − Shrink Small-Outline Package
(SSOP)
DBB, DGV − Thin Very Small-Outline Package (TVSOP)
DBQ − Quarter-Size Small-Outline Package (QSOP)
DBV, DCK, DCY, PK − Small-Outline Transistor (SOT)
DCU − Very Thin Shrink Small-Outline Package (VSSOP)
DGG, PW − Thin Shrink Small-Outline Package (TSSOP)
FN − Plastic Leaded Chip Carrier (PLCC)
GGM, GKE, GKF, ZKE, ZKF − MicroStar BGATM
Low-Profile Fine-Pitch Ball Grid Array (LFBGA)
GQL, GQN, ZQL, ZQN, ZXU, ZXY − MicroStar JunioTM
Very-Thin-Profile Fine-Pitch Ball Grid Array (VFBGA)
N, NT, P − Plastic Dual-In-Line Package (PDIP)
NS, PS − Small-Outline Package (SOP)
PAG, PAH, PCA, PCB, PM, PN, PZ − Thin Quad
Flatpack (TQFP)
PH, PQ, RC − Quad Flatpack (QFP)
PZA − Low-Profile Quad Flatpack (LQFP)
RGQ, RGY, DRY, RSE, RSW, DRJ, DRC, RGE−
Quad Flatpack No Lead (QFN)
YZP − NanoStarTM and NanoFreeTM Die-Size
Ball Grid Array (DSBGA†)
Military: FK − Leadless Ceramic Chip Carrier (LCCC)
GB − Ceramic Pin Grid Array (CPGA)
HFP, HS, HT, HV − Ceramic Quad Flatpack (CQFP)
J, JT − Ceramic Dual-In-Line Package (CDIP)
W, WA, WD − Ceramic Flatpack (CFP)


10 Tape and Reel
R − Tape and reel packing (standard reel quantities)
T − Tape and reel packing (short reel, 250 units)


11 RoHS and Green Status
E_ – Conforms to JEDEC JESD97 E-Category specification for
Pb-free and reduced environmentally unfriendly substances
G_ – Additional reductions in environmentally unfriendly substances
(Sb and Br) in addition to E_ reductions
† DSBGA is the JEDEC reference for wafer chip scale package (WCSP).