各位大牛,我使用的是IWR6843+MMWAVEICBOOST开发板,bin文件是在TI提供的资源mmwave_sdk_3.2/packages/ti/demo的 xwr68xx_mmw_demo.bin,使用mmWave_Demo_Visualizer v3.5.0与开发板进行链接,在电脑设备管理中显示两个COM端口。但配置好mmWave_Demo_Visualizer中的Serial Port Configuration后,CFG-PORt端口很容易就可以连上,但是date-port端口却一直连不上 。
请问可能有哪些原因?该如何解决?
芯片是ES1.0。
sdk版本和在visualizer里sdk的版本选择是一致的,都是sdk3.2 。
在visualizer里,端口连接的状态是CLI_CFG_port-connected,DEMO_OUTPUT_DATA_port-connecting(COM4:921600,warting for data...)。
你好,
S1.12是和仿真器接口相关,理论上是不影响demo的运行的。
就现在的现象,我怀疑你使用的5V电源的电流可能不足够。你能否找一个电流更大的适配器,或者使用台式直流电源尝试一下?
你好!已经接上5V/3A的直流电源,在Console Messages显示:
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>% Created for SDK ver:03.02
Skipped
mmwDemo:/>% Created using Visualizer ver:3.5.0.0
Skipped
mmwDemo:/>% Frequency:60
Skipped
mmwDemo:/>% Platform:xWR68xx
Skipped
mmwDemo:/>% Scene Classifier:best_range_res
Skipped
mmwDemo:/>% Azimuth Resolution(deg):15 + Elevation
Skipped
mmwDemo:/>% Range Resolution(m):0.044
Skipped
mmwDemo:/>% Maximum unambiguous Range(m):9.02
Skipped
mmwDemo:/>% Maximum Radial Velocity(m/s):1
Skipped
mmwDemo:/>% Radial velocity resolution(m/s):0.13
Skipped
mmwDemo:/>% Frame Duration(msec):100
Skipped
mmwDemo:/>% RF calibration data:None
Skipped
mmwDemo:/>% Range Detection Threshold (dB):15
Skipped
mmwDemo:/>% Doppler Detection Threshold (dB):15
Skipped
mmwDemo:/>% Range Peak Grouping:enabled
Skipped
mmwDemo:/>% Doppler Peak Grouping:enabled
Skipped
mmwDemo:/>% Static clutter removal:disabled
Skipped
mmwDemo:/>% Angle of Arrival FoV: Full FoV
Skipped
mmwDemo:/>% Range FoV: Full FoV
Skipped
mmwDemo:/>% Doppler FoV: Full FoV
Skipped
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>sensorStop
Ignored: Sensor is already stopped
Done
mmwDemo:/>flushCfg
Done
mmwDemo:/>dfeDataOutputMode 1
Done
mmwDemo:/>channelCfg 15 7 0
Done
mmwDemo:/>adcCfg 2 1
Done
mmwDemo:/>adcbufCfg -1 0 1 1 1
Done
mmwDemo:/>profileCfg 0 60 359 7 57.14 0 0 70 1 256 5209 0 0 158
Done
mmwDemo:/>chirpCfg 0 0 0 0 0 0 0 1
Done
mmwDemo:/>chirpCfg 1 1 0 0 0 0 0 4
Done
mmwDemo:/>chirpCfg 2 2 0 0 0 0 0 2
Done
mmwDemo:/>frameCfg 0 2 16 0 100 1 0
Done
mmwDemo:/>lowPower 0 0
Done
mmwDemo:/>guiMonitor -1 1 1 0 0 0 1
Done
mmwDemo:/>cfarCfg -1 0 2 8 4 3 0 15 1
Done
mmwDemo:/>cfarCfg -1 1 0 4 2 3 1 15 1
Done
mmwDemo:/>multiObjBeamForming -1 1 0.5
Done
mmwDemo:/>clutterRemoval -1 0
Done
mmwDemo:/>calibDcRangeSig -1 0 -5 8 256
Done
mmwDemo:/>extendedMaxVelocity -1 0
Done
mmwDemo:/>bpmCfg -1 0 0 1
Done
mmwDemo:/>lvdsStreamCfg -1 0 0 0
Done
mmwDemo:/>compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
Done
mmwDemo:/>measureRangeBiasAndRxChanPhase 0 1.5 0.2
Done
mmwDemo:/>CQRxSatMonitor 0 3 5 121 0
Done
mmwDemo:/>CQSigImgMonitor 0 127 4
Done
mmwDemo:/>analogMonitor 0 0
Done
mmwDemo:/>aoaFovCfg -1 -90 90 -90 90
Done
mmwDemo:/>cfarFovCfg -1 0 0 8.92
Done
mmwDemo:/>cfarFovCfg -1 1 -1 1.00
Done
mmwDemo:/>sensorStart
Error -1