Other Parts Discussed in Thread: AWR1843, DCA1000EVM
具体表现为:
开发套件在组装完成后,通入5V、2.5A电源,AWR1843板子上的灯未正常亮起,DCA1000板子上只有5V Led指示灯亮起,其余指示灯均不亮。在与工作正常的套件交换DCA1000采集板后确定为DCA1000采集板问题。
针对该问题作出以下测试点的电压、电阻测试。得出该DCA1000开发板硬件故障结论,并建议退换,请帮忙确认是不是硬件问题
|
测试信号 |
测试 |
对地电阻(欧) |
对地电压(V) |
备注 |
|
VCC_1V1(或VCC_CORE) |
FL2 |
0.5 |
0.02 |
1.1V FOR FPGA_CORE_SUPPLY |
|
DDR_1V35(或1V35) |
FL3 |
267.3 |
1.292 |
1.35V FOR DDR3 |
|
3V3_A(3V3) |
FL4 |
25.6 |
1.5 |
3.3V FOR IO_SUPPLY |
|
2V5 |
FL1 |
2 |
1.2 |
2.5V FOR ETHERNET & 1.1V LDO_IN |
|
1V1 |
FL6 |
4.9 |
0.013 |
1.1V Ethernet PHY |
|
VCCHTX |
FL5 |
4.6 |
0.014 |
1.1V FPGA_SERDES |
|
5V |
FL8 |
450 |
2.45 |
POWER |
|
FL9 |
1.6 |
1.2 |