Other Parts Discussed in Thread: SYSBIOS, MATHLIB
CCS中Automotive Toolbox2.9.1-driver vital signs
按照官方的说明对project中的vitalsigns_16xx_mss进行rebuild project操作进度一直停留在39%是什么原因?
一直让他运行半个多小时了还是在39%没有动。
在此之前先对对vitalsigns_16xx_dss进行了rebuild project操作 ,完成了,不过有warning提示,如下,会有影响吗?
**** Build of configuration Debug for project vitalSigns_16xx_dss ****
"C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k -j 8 all -O
rm -f D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss/vitalSigns_16xx_dss.bin
makefile:189: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss/vitalSigns_16xx_dss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../dss_mmw.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_04_43_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:AWR16XX:false:600 -r debug -c "C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5" "../dss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making D:/PROGRA~2/ti/workspace_v9/vitalSigns_16xx_dss/src/sysbios/sysbios.ae674 ...
gmake[1]: Entering directory `D:/PROGRA~2/ti/workspace_v9/vitalSigns_16xx_dss/src/sysbios'
gmake[1]: Nothing to be done for `all'.
gmake[1]: Leaving directory `D:/PROGRA~2/ti/workspace_v9/vitalSigns_16xx_dss/src/sysbios'
Build of libraries done.
cle674 package/cfg/dss_mmw_pe674.c ...
"package/cfg/dss_mmw_pe674.c", line 11170: warning: statement is unreachable
"package/cfg/dss_mmw_pe674.c", line 11533: warning: statement is unreachable
"package/cfg/dss_mmw_pe674.c", line 11815: warning: statement is unreachable
"package/cfg/dss_mmw_pe674.c", line 12058: warning: statement is unreachable
Finished building: "../dss_mmw.cfg"
Building file: "../dss_config_edma_util.c"
Invoking: C6000 Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
Finished building: "../dss_config_edma_util.c"
Building file: "../dss_vitalSignsDemo_utilsFunc.c"
Invoking: C6000 Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_vitalSignsDemo_utilsFunc.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_vitalSignsDemo_utilsFunc.c"
Finished building: "../dss_vitalSignsDemo_utilsFunc.c"
Building file: "../dss_main.c"
Invoking: C6000 Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
Finished building: "../dss_main.c"
Building file: "../dss_data_path.c"
Invoking: C6000 Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
Finished building: "../dss_data_path.c"
Building target: "vitalSigns_16xx_dss.xe674"
Invoking: C6000 Linker
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/bin/cl6x" -mv6740 --abi=eabi -O3 --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xC0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 -z -m"vitalSigns_16xx_dss.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/lib" -i"D:/Program Files/ti/workspace_v9/vitalSigns_16xx_dss" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/alg/mmwavelib/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/edma/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/adcbuf/lib" -i"C:/ti/mmwave_sdk_02_00_00_04/packages/ti/drivers/uart/lib" -i"C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib" -i"C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib" -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c6000_8.3.5/include" --reread_libs --disable_auto_rts --diag_warning=225 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="xwr16xx_vitalSigns_16xx_dss_linkInfo.xml" --ram_model --unused_section_elimination=on -o "vitalSigns_16xx_dss.xe674" "./dss_config_edma_util.oe674" "./dss_data_path.oe674" "./dss_main.oe674" "./dss_vitalSignsDemo_utilsFunc.oe674" "../c674x_linker.cmd" "../dss_mmw_linker.cmd" -l"configPkg/linker.cmd" -ldsplib.lib -ldsplib.ae64P -lmathlib.ae674 -llibsoc_xwr16xx.ae674 -llibosal_xwr16xx.ae674 -llibcrc_xwr16xx.ae674 -llibuart_xwr16xx.ae674 -llibmailbox_xwr16xx.ae674 -llibmmwavelink_xwr16xx.ae674 -llibmmwave_xwr16xx.ae674 -llibedma_xwr16xx.ae674 -llibadcbuf_xwr16xx.ae674 -llibmmwavealg_xwr16xx.ae674 -lrts6740_elf.lib -llibc.a
<Linking>
warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr16xx.ae674<soc.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x20002b44, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr16xx.ae674<soc.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x20002a40, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
Finished building target: "vitalSigns_16xx_dss.xe674"
C:/ti/mmwave_sdk_02_00_00_04/packages/scripts/ImageCreator/xwr16xx/out2rprc/out2rprc.exe vitalSigns_16xx_dss.xe674 vitalSigns_16xx_dss.bin
Parsing the input object file, vitalSigns_16xx_dss.xe674.
Appending zeros 8468088
Appending zeros 8477488
Appending zeros 8482316
File conversion complete!
**** Build Finished ****