IWR6843(ES1.0)使用mmWave Demo Visualizer config问题




mmwDemo:/>% ***************************************************************
Skipped

mmwDemo:/>% Created for SDK ver:03.01
Skipped

mmwDemo:/>% Created using Visualizer ver:3.5.0.0
Skipped

mmwDemo:/>% Frequency:60
Skipped

mmwDemo:/>% Platform:xWR68xx
Skipped

mmwDemo:/>% Scene Classifier:best_range_res
Skipped

mmwDemo:/>% Azimuth Resolution(deg):15
Skipped

mmwDemo:/>% Range Resolution(m):0.044
Skipped

mmwDemo:/>% Maximum unambiguous Range(m):9.02
Skipped

mmwDemo:/>% Maximum Radial Velocity(m/s):1
Skipped

mmwDemo:/>% Radial velocity resolution(m/s):0.13
Skipped

mmwDemo:/>% Frame Duration(msec):100
Skipped

mmwDemo:/>% RF calibration data:None
Skipped

mmwDemo:/>% Range Detection Threshold (dB):15
Skipped

mmwDemo:/>% Doppler Detection Threshold (dB):15
Skipped

mmwDemo:/>% Range Peak Grouping:enabled
Skipped

mmwDemo:/>% Doppler Peak Grouping:enabled
Skipped

mmwDemo:/>% Static clutter removal:disabled
Skipped

mmwDemo:/>% Angle of Arrival FoV: Full FoV
Skipped

mmwDemo:/>% Range FoV: Full FoV
Skipped

mmwDemo:/>% Doppler FoV: Full FoV
Skipped

mmwDemo:/>% ***************************************************************
Skipped

mmwDemo:/>sensorStop
Ignored: Sensor is already stopped

Done

mmwDemo:/>flushCfg
Done

mmwDemo:/>dfeDataOutputMode 1
Done

mmwDemo:/>channelCfg 15 5 0
Done

mmwDemo:/>adcCfg 2 1
Done

mmwDemo:/>adcbufCfg -1 0 1 1 1
Done

mmwDemo:/>profileCfg 0 60 567 7 57.14 0 0 70 1 256 5209 0 0 158
Done

mmwDemo:/>chirpCfg 0 0 0 0 0 0 0 1
Done

mmwDemo:/>chirpCfg 1 1 0 0 0 0 0 4
Done

mmwDemo:/>frameCfg 0 1 16 0 100 1 0
Done

mmwDemo:/>lowPower 0 0
Done

mmwDemo:/>guiMonitor -1 1 1 0 0 0 1
Done

mmwDemo:/>cfarCfg -1 0 2 8 4 3 0 1280 1
Done

mmwDemo:/>cfarCfg -1 1 0 4 2 3 1 1280 1
Done

mmwDemo:/>multiObjBeamForming -1 1 0.5
Done

mmwDemo:/>clutterRemoval -1 0
Done

mmwDemo:/>calibDcRangeSig -1 0 -5 8 256
Done

mmwDemo:/>compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
Done

mmwDemo:/>measureRangeBiasAndRxChanPhase 0 1.5 0.2
Done

mmwDemo:/>aoaFovCfg -1 -90 90 -90 90
Done

mmwDemo:/>cfarFovCfg -1 0 0 8.92
Done

mmwDemo:/>cfarFovCfg -1 1 -1 1.00
Done

mmwDemo:/>sensorStart
Error -1

会如上报错,使用的Visualizer 是3.5 SDK是3.01.01.02  显示页面如下,连接上方建议SDK2.1,所以对于ISK6843ODS(ES1.0)应该下载什么版本的SDK呢

  • 这个问题解决啦!!但是在使用visualizer的时候 record start按钮没反应,怎么能收集数据呢

  • SDK 3.01.01.02支持ISK6843ODS ES1.0版本。

    没有版本是指不能生成.dat文件?换个低版本的visualizer试试。
  • record start按钮就是保存接收到的串口上的输出的数据。请问GUI上是否已经能够实时显示检测信息呢?
    User can simultaneously plot and record the processed/detected objects data coming out of the DATA_port using the "RECORD START" button in the plots tab. Set the max limits for file size or record time as per your requirements to prevent infinite capturing of data. The saving of data can be manually stopped using the "Record Stop" button (if the max limits are not reached).