AWR1243boost供电电源需要多大

Other Parts Discussed in Thread: AWR1243

Hi, 

AWR1243如何供电,需要提供多少V,多少A的电流

  • 5 V, >2.5-A ,在开发板手册里有说明。
    Not included: 5 V, >2.5-A supply brick with 2.1-mm barrel jack (center positive). TI recommends using an external power supply that complies with applicable regional safety standards such as UL, CSA, VDE, CCC, PSE, and so on. The cable length of the power cord must be < 3 m.
    www.ti.com/.../swru507c.pdf