Other Parts Discussed in Thread: TINA-TI
我在Vishay网站上下载的mos管SI2302的pspice仿真模型是txt文件的,里面是pspice语法。请问怎么导入tina-ti啊?
*August 11, 2008
*Doc. ID: 68508, S-81826, Rev. A
*File Name: Si2302CDS_PS.txt and Si2302CDS_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet. Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si2302CDS D G S
M1 3 GX S S NMOS W=273327u L=0.250u
M2 S GX S D PMOS W=273327u L=0.235u
RG G GX 4
R1 D 3 RTEMP 18E-3
CGS GX S 201E-12
DBD S D DBD
***********************************************************
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8
+ RS = 18E-3 RD = 0 NSUB = 2.45E17
+ KP = 2.8E-5 UO = 650
+ VMAX = 0 XJ = 5E-7 KAPPA = 3E-2
+ ETA = 1E-4 TPG = 1
+ IS = 0 LD = 0
+ CGSO = 0 CGDO = 0 CGBO = 0
+ NFS = 0.8E12 DELTA = 0.1)
************************************************************
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8
+NSUB = 2E17 IS = 0 TPG = -1)
************************************************************
.MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.26
+FC=0.5 TT=4.71E-8 T_MEASURED=25 BV=21
+RS=4.856e-02 N=1.214 IS=5.289e-09 IKF=1000
+EG=5.600e-01 XTI=8.258 TRS1=2.944e-12)
************************************************************
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
************************************************************
.ENDS