LMP90100数据采集出现棘手问题

四路差分信号,我使用CH0、CH1、CH2、CH3四个通道读取
现在问题来了,CH_SCAN: 通道扫描模式 (地址 0x1F)通道扫描选择
0x0 (默认值): ScanMode0: 单通道连续转换
0x1: ScanMode1: 一个或多个通道单次扫描
0x2: ScanMode2: 一个或多个通道连续扫描 
0x3:ScanMode3: 用熔断电流一个或多个通道连续扫描

我选择0x1,和0x2,用串口把四个通道采集到的数据发到串口助手上,发现不是我想象中的,每个通道采一个数,连采4个,在循环采从CH0到CH3
现在是,采CH0会采几十个数,下来CH1也是几十个数,直到CH3也是几十个数字,而且数量也不是太固定,跟采集速度有关,这样的结果很难判断出来采集的数据是哪个通道采来的,
请弄过这东西的指点一下,我哪个环节出问题了,奋战两天了

  • 问题解决没?碰到类似问题。。。

    我用的是根据MSP430的库移植过来的测试软件,用中断置位标志位,主循环里用controlledstream方式读数据,寄存器表里是选择的0x3,不过通道的熔断电流位又没有使能,比较奇怪的用法。起始通道0,结束通道1。

    通道0和通道1都是接的0(都是差分,短接),串口收到的数据(通道状态、三个字节数据、CRC)很奇怪:第一次00 00 00 FF FF,第二次FF FF FF 00 00,第三次F6 FF 00 00 00,后续全是00 00 00 00 00,按照数据分析,出现1次通道7数据、1次通道6数据,其他全是通道0数据

    在前几天用同样的方式测试过单通道0、0x0(单通道连续采集)的,数据乱七八糟。选择通道0和通道1,用0x3还是数据看着最好的一次。

    寄存器表如下:

    #define TI_LMP90100_RESETCN_REG_VALUE                  (0xC3)             /* Register and Conversion Reset */             
    #define TI_LMP90100_SPI_HANDSHAKECN_REG_VALUE          (0x01)             /* SPI SDO High Z Delayed */ 
    
    #define TI_LMP90100_SPI_STREAMCN_REG_VALUE             (0x84)             /* SPI Control Streaming mode: 5 bytes */
    #define TI_LMP90100_PWRCN_REG_VALUE                    (0x00)             /* Active Mode */
    
    #define TI_LMP90100_ADC_RESTART_REG_VALUE              (0x00)             /* Disable restart Conversion */
    
    #define TI_LMP90100_GPIO_DIRCN_REG_VALUE               (0x47)             /* D6 D0-D3output, D4-D5 inputs */
    #define TI_LMP90100_GPIO_DAT_REG_VALUE                 (0x40)             /* Set D6 high, others ignore */
    
    #define TI_LMP90100_BGCALCN_REG_VALUE                  (0x00)             /* Background Calibration OFF */
    
    #define TI_LMP90100_SPI_DRDYBCN_REG_VALUE              (0x83)             /* Enable DRDYB on D6, bits 0 & 1 must be 1, others default */
    
    #define TI_LMP90100_ADC_AUXCN_REG_VALUE                (0x20)             /* bypass external clock detection, internal clock, select 0uA RTD current */
    #define TI_LMP90100_SPI_CRC_CN_REG_VALUE               (0x14)             /* enable CRC, Bit 3 must be 0, DRDYB is deasserted after CRC is read */
    #define TI_LMP90100_SENDIAG_THLDH_REG_VALUE            (0x00)             /* Sensor Diagnostic Threshold High */
    #define TI_LMP90100_SENDIAG_THLDL_REG_VALUE            (0x00)             /* Sensor Diagnostic Threshold Low */
    
    #define TI_LMP90100_SCALCN_REG_VALUE                   (0x00)             /* System Calibration Control Normal Mode */
    #define TI_LMP90100_ADC_DONE_REG_VALUE                 (0xFF)             /* ADC Data unAvailable */
    #define TI_LMP90100_SENDIAG_FLAGS_REG_VALUE            (0x00)             /* Sensor Diagnostic Flags - status output */
    #define TI_LMP90100_ADC_DOUT2_REG_VALUE                (0x00)             /* ADC Conversion Data 2 */
    #define TI_LMP90100_ADC_DOUT1_REG_VALUE                (0x00)             /* ADC Conversion Data 1 */
    #define TI_LMP90100_ADC_DOUT0_REG_VALUE                (0x00)             /* ADC Conversion Data 0 */
    #define TI_LMP90100_SPI_CRC_DAT_REG_VALUE              (0xFF)             /* Reset CRC Data */
    
    #define TI_LMP90100_CH_STS_REG_VALUE                   (0x00)             /* Channel Status */
    
    #define TI_LMP90100_CH_SCAN_REG_VALUE                  (0xC8)             /* Multiple Channel Continuous Scan: Channel 0 & 1*/
    #define TI_LMP90100_CH0_INPUTCN_REG_VALUE              (0x01)             /* diable sensor diagnostics, default ref, vinp 0 vinn 1 */
    #define TI_LMP90100_CH0_CONFIG_REG_VALUE               (0x40)             /* CH0 Configuratio: 26.83SPS, FGA off, buffer in signal path*/
    
    #define TI_LMP90100_CH1_INPUTCN_REG_VALUE              (0x13)             /* disable sensor diagnostics, default ref, vinp 2 vinn 3 */
    #define TI_LMP90100_CH1_CONFIG_REG_VALUE               (0x40)             /* CH1 config: 26.835SPS, FGA off, buffer in signal path */
    #define TI_LMP90100_CH2_INPUTCN_REG_VALUE              (0x25)             /* disable sensor diagnostics, default ref, vinp 4 vinn 5 */
    #define TI_LMP90100_CH2_CONFIG_REG_VALUE               (0x70)             /* 214.65SPS, FGA off, buffer in signal path */
    #define TI_LMP90100_CH3_INPUTCN_REG_VALUE              (0x37)             /* disable sensor diagnostics, default ref, vinp 6 vinn 7 */
    #define TI_LMP90100_CH3_CONFIG_REG_VALUE               (0x70)             /* 214.65SPS, FGA off, buffer in signal path */
    #define TI_LMP90100_CH4_INPUTCN_REG_VALUE              (0x01)             /* disable sensor diagnostics, default ref, vinp 2 vinn 3 */
    #define TI_LMP90100_CH4_CONFIG_REG_VALUE               (0x70)             /* 214.65SPS, FGA off, buffer in signal path */
    #define TI_LMP90100_CH5_INPUTCN_REG_VALUE              (0x13)             /* disable sensor diagnostics, default ref, vinp 4 vinn 5 */
    #define TI_LMP90100_CH5_CONFIG_REG_VALUE               (0x70)             /* 214.65SPS, FGA off, buffer in signal path */
    #define TI_LMP90100_CH6_INPUTCN_REG_VALUE              (0x25)             /* disable sensor diagnostics, default ref, vinp 6 vinn 7 */
    #define TI_LMP90100_CH6_CONFIG_REG_VALUE               (0x70)             /* 214.65SPS, FGA off, buffer in signal path */
    
    #define TI_LMP90100_CH0_SCAL_OFFSET2_REG_VALUE         (0x00)             /* CH0 System Calibration Offset Coefficient [23:16] */
    #define TI_LMP90100_CH0_SCAL_OFFSET1_REG_VALUE         (0x00)             /* CH0 System Calibration Offset Coefficient [15:8] */
    #define TI_LMP90100_CH0_SCAL_OFFSET0_REG_VALUE         (0x00)             /* CH0 System Calibration Offset Coefficient [7:0] */
    #define TI_LMP90100_CH0_SCAL_GAIN2_REG_VALUE           (0x80)             /* CH0 System Calibration Gain Coefficient [23:16]  */
    #define TI_LMP90100_CH0_SCAL_GAIN1_REG_VALUE           (0x00)             /* CH0 System Calibration Gain Coefficient [15:8]  */
    #define TI_LMP90100_CH0_SCAL_GAIN0_REG_VALUE           (0x00)             /* CH0 System Calibration Gain Coefficient [7:0]  */ 
    #define TI_LMP90100_CH0_SCAL_SCALING_REG_VALUE         (0x00)             /* CH0 System Calibration Scaling Coefficient */
    #define TI_LMP90100_CH0_SCAL_BITS_SELECTOR_REG_VALUE   (0x00)             /* CH0 System Calibration Bits Selector */
    
    #define TI_LMP90100_CH1_SCAL_OFFSET2_REG_VALUE         (0x00)             /* CH1 System Calibration Offset Coefficient [23:16] */
    #define TI_LMP90100_CH1_SCAL_OFFSET1_REG_VALUE         (0x00)             /* CH1 System Calibration Offset Coefficient [15:8] */
    #define TI_LMP90100_CH1_SCAL_OFFSET0_REG_VALUE         (0x00)             /* CH1 System Calibration Offset Coefficient [7:0] */
    #define TI_LMP90100_CH1_SCAL_GAIN2_REG_VALUE           (0x80)             /* CH1 System Calibration Gain Coefficient [23:16]  */
    #define TI_LMP90100_CH1_SCAL_GAIN1_REG_VALUE           (0x00)             /* CH1 System Calibration Gain Coefficient [15:8]  */
    #define TI_LMP90100_CH1_SCAL_GAIN0_REG_VALUE           (0x00)             /* CH1 System Calibration Gain Coefficient [7:0]  */ 
    #define TI_LMP90100_CH1_SCAL_SCALING_REG_VALUE         (0x00)             /* CH1 System Calibration Scaling Coefficient */
    #define TI_LMP90100_CH1_SCAL_BITS_SELECTOR_REG_VALUE   (0x00)             /* CH1 System Calibration Bits Selector */
    
    #define TI_LMP90100_CH2_SCAL_OFFSET2_REG_VALUE         (0x00)             /* CH2 System Calibration Offset Coefficient [23:16] */
    #define TI_LMP90100_CH2_SCAL_OFFSET1_REG_VALUE         (0x00)             /* CH2 System Calibration Offset Coefficient [15:8] */
    #define TI_LMP90100_CH2_SCAL_OFFSET0_REG_VALUE         (0x00)             /* CH2 System Calibration Offset Coefficient [7:0] */
    #define TI_LMP90100_CH2_SCAL_GAIN2_REG_VALUE           (0x80)             /* CH2 System Calibration Gain Coefficient [23:16]  */
    #define TI_LMP90100_CH2_SCAL_GAIN1_REG_VALUE           (0x00)             /* CH2 System Calibration Gain Coefficient [15:8]  */
    #define TI_LMP90100_CH2_SCAL_GAIN0_REG_VALUE           (0x00)             /* CH2 System Calibration Gain Coefficient [7:0]  */
    #define TI_LMP90100_CH2_SCAL_SCALING_REG_VALUE         (0x00)             /* CH2 System Calibration Scaling Coefficient */
    #define TI_LMP90100_CH2_SCAL_BITS_SELECTOR_REG_VALUE   (0x00)             /* CH2 System Calibration Bits Selector */
    
    #define TI_LMP90100_CH3_SCAL_OFFSET2_REG_VALUE         (0x00)             /* CH3 System Calibration Offset Coefficient [23:16] */
    #define TI_LMP90100_CH3_SCAL_OFFSET1_REG_VALUE         (0x00)             /* CH3 System Calibration Offset Coefficient [15:8] */
    #define TI_LMP90100_CH3_SCAL_OFFSET0_REG_VALUE         (0x00)             /* CH3 System Calibration Offset Coefficient [7:0] */
    #define TI_LMP90100_CH3_SCAL_GAIN2_REG_VALUE           (0x80)             /* CH3 System Calibration Gain Coefficient [23:16]  */
    #define TI_LMP90100_CH3_SCAL_GAIN1_REG_VALUE           (0x00)             /* CH3 System Calibration Gain Coefficient [15:8]  */
    #define TI_LMP90100_CH3_SCAL_GAIN0_REG_VALUE           (0x00)             /* CH3 System Calibration Gain Coefficient [7:0]  */ 
    #define TI_LMP90100_CH3_SCAL_SCALING_REG_VALUE         (0x00)             /* CH3 System Calibration Scaling Coefficient */
    #define TI_LMP90100_CH3_SCAL_BITS_SELECTOR_REG_VALUE   (0x00)             /* CH3 System Calibration Bits Selector */