我使用REF5050作为DA的参考电压,可是REF输出的电压值会随着DA的输出变化而变化,在DA输出5V,或者0V的时候,REF5050输出为4.96或者4.97,当DA输出为2.5V的时候,参考电压却变成了4.76V,请问TI的工程师,这个是什么情况,,,,,,
另外问个问题,我的DAC后级电压跟随器原打算接OPA2277,可是后来才发现OPA2277是双电源的,因为原理图已经画好,要改比较麻烦,想继续使用之前的LM358单电源电路作为电压跟随器,15V电源,反向直接接输出,正向接DA的输出,跟随0-5V的模拟量,大约会有2MV的误差,请问这样影响大吗,或者有没有别的更好的方案