人体的红外波长主要在9-10微米,而The TMP006 uses IR wave lengths from 4μm to 8μm,它合适吗?但是The TMP006 measures<BR>object temperatures over a temperature range of –40°Cto+125°C.它的精度如何,能达到测试体温吗?
TMP006用做人体测温需要注意几点:
1、人体表面温度与体温有偏差
2、精度范围最大偏差±3°,典型1°,通过降低速率,再平均方法,可以再将温度波动范围减小1°左右。
3、9um是最大强度的波长(频率)点,4-8um也有红外覆盖但不是最高段。
4、被测物体要求测试目标目标的半径大于距离的2倍。