RDK-BLDC-9107源代码问题。

买了这块BLDC开发板用来学习无刷电机,下了开发包里的代码,看了蛮久了,发现有几处错误:

第一:  

// Mapping from Hall States to Phase Drive states (60 degree spacing).

//

// This array maps the hall state value to the set of PWM

// signals that should be driving at that time.

//

// \verbatim

//     ---------+---+---+---+---+---+---+

//     Phase A  | + | Z | - | - | Z | + |

//     Phase B  | - | - | Z | + | + | Z |

//     Phase C  | Z | + | + | Z | - | - |

//     ---------+---+---+---+---+---+---+

//     Hall A   | 0 | 1 | 1 | 1 | 0 | 0 |

//     Hall B   | 0 | 0 | 1 | 1 | 1 | 0 |

//     Hall C   | 0 | 0 | 0 | 1 | 1 | 1 |

//     ---------+---+---+---+---+---+---+

// \endverbatim

//

//*****************************************************************************

static const unsigned long g_ulHallToPhase60[8] =

{

   PWM_PHASEA_HIGH | PWM_PHASEB_LOW,

   PWM_PHASEC_HIGH | PWM_PHASEB_LOW,

   0,

   PWM_PHASEC_HIGH | PWM_PHASEA_LOW,

   PWM_PHASEA_HIGH | PWM_PHASEC_LOW,

   0,

   PWM_PHASEB_HIGH | PWM_PHASEC_LOW,

   PWM_PHASEB_HIGH | PWM_PHASEA_LOW,

};

换相顺序根本没对应上

其实:

// If trapezoid (not sine), and slow decay, set the odd PWM at near

   // 100% duty cycle.

   //

   if((UI_PARAM_MODULATION != MODULATION_SINE) &&

           (g_ucDecayMode == DECAY_SLOW))

   {

       PWMPulseWidthSet(PWM0_BASE, PWM_OUT_1,

                        (g_ulPWMClock - UI_PARAM_PWM_DEAD_TIME));

       PWMPulseWidthSet(PWM0_BASE, PWM_OUT_3,

                        (g_ulPWMClock - UI_PARAM_PWM_DEAD_TIME));

       PWMPulseWidthSet(PWM0_BASE, PWM_OUT_5,

                        (g_ulPWMClock - UI_PARAM_PWM_DEAD_TIME));

   }

怎么会产生近100%占空比的pwm??

前面定义的:

     // Get the number of PWM clocks in a 20 KHz period.

           //

           g_ulPWMClock = PWM_CLOCK / 20000;

// Configure the PWM period, duty cycle, and dead band.  The initial period

   // is 1 KHz (for triggering the ADC), which will be increased when the

   // motor starts running.

   // 配置PWM周期,占空比,死区。最初的周期是1KHZ(触发ADC),当点击开始启动时将会增加。

   PWMClearDeadBand();

   PWMSetFrequency();

   PWMGenPeriodSet(PWM0_BASE, PWM_GEN_0, PWM_CLOCK / 1000);

   PWMGenPeriodSet(PWM0_BASE, PWM_GEN_1, PWM_CLOCK / 1000);

   PWMGenPeriodSet(PWM0_BASE, PWM_GEN_2, PWM_CLOCK / 1000);

   PWMUpdateDutyCycle();

怎么也不会有近100%的PWM产生。这个代码我不知道官方测试过没。。。。都不知道该不该继续看下去