LM3S系列的ADC都是10位的,请问与其他厂商的12位ADC相比精度上有什么不同?
直接从位数上看10位的分辨率肯定不如12位的了,但是ADC的精度不能仅仅从分辨率上去看,实际应用上它的精度有很多外部因素的影响,比如参考电压的精度、采样电路、各种外部干扰等。
10位的分辨率是1/1024,12位的分辨率是1/4096。就像常用的直尺和游标卡尺一样,一个最小刻度是1MM,另一个最小刻度是0.2MM。但是这并不能保证直尺的精度一定比游标卡尺高,举个极端的例子:直尺在其正常工作的环境下,而游标卡尺在高温环境下(尺子热胀冷缩得厉害),那谁测得准还不一定了。
LM3S可以通过软硬件过采样来提高采样精度(当然牺牲采样速度)。至于选择10位还是12位的ADC要看你具体的工作情况了,一个高精度的ADC比一个LM3S都贵。