现需要一路18位精度的PWM。请问M3系列中有型号可以产生吗?HRPWM的使用有需要特别注意之处吗?
现需要一路18位精度的PWM。请问M3系列中有型号可以产生吗?HRPWM的使用有需要特别注意之处吗?
能知道您要求的PWM频率是多少吗?
The LM3S9B96 microcontroller has the following features
■ 80-MHz operation
The Stellaris LM3S9B96 PWM module consists of four PWM generator blocks and a control block.
Each PWM generator block has the following features:
■ One 16-bit counter
十分感谢您的回答。看来直接用的话只能到16位精度了,有什么办法到提高到18位吗?比如数字抖动?