计划用LM3S9B95来做一个网络接口,用于传输数据,数据来源于FPGA,通过并口传到LM3S9B95,然后通过网络传给PC,请问有没有测试数据?可以达到多快的传输速度?
M3的ethernet模块支持全/半双工的10/100 Mbps的传输速率,收发的FIFO都是2-KB,支持DMA传输。最大的吞吐量主要还是取决于楼主的实际应用和编写的程序。
我是指M3需要加载TCP/IP协议,加载协议后的理想传输速度是多少?