Welcome to MontaVista(R) Linux(R) Professional Edition 5.0.0 (0702774). login[780]: root login on `console'启动后自动重启

Starting kernel ...

DM36x initialization passed!
TI UBL Version: 1.50
Booting Catalog Boot Loader
BootMode = NAND
Starting NAND Copy...
Start Block, 0x00010000Valid magicnum, 0xA1ACED66, found in block 0x00000019.
DONE
Jumping to entry point at 0x81080000.

DM368_IPNC_UBL_1.0.0

dm36x_uboot_v2.22 (Jan 2 2014 - 00:35:32)

DRAM: 256 MB
NAND: NAND device: Manufacturer ID: 0x01, Chip ID: 0xf1 (Unknown NAND 128MiB 3,
3V 8-bit)
Bad block table found at page 65472, version 0x01
Bad block table found at page 65408, version 0x01
128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 297MHz
DDR Clock :- 243MHz
Ethernet PHY: GENERIC @ 0x00
Hit any key to stop autoboot: 0

Loading from NAND 128MiB 3,3V 8-bit, offset 0x500000
Image Name: Linux-2.6.18_pro500-davinci
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1825912 Bytes = 1.7 MB
Load Address: 80008000
Entry Point: 80008000
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1825912 Bytes = 1.7 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK

Starting kernel ...

Linux version 2.6.18_pro500-davinci (root@ubuntu) (gcc version 4.2.0 (MontaVista
4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Thu Aug 28 00:02:32 PDT 2014
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM368 IPNC
Memory policy: ECC disabled, Data cache writeback
DaVinci DM0365 variant 0x8
PLL0: fixedrate: 24000000, commonrate: 121500000, vpssrate: 243000000
PLL0: vencrate_sd: 27000000, ddrrate: 243000000 mmcsdrate: 121500000
PLL1: armrate: 297000000, voicerate: 20482758, vencrate_hd: 74250000
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 14336
Kernel command line: mem=56M console=ttyS1,115200n8 init=/init root=/dev/mtdbloc
k3 rootfstype=cramfs cmemk.phys_start=0x83800000 cmemk.phys_end=0x88000000 cmemk
.phys_start_1=0x00001000 cmemk.phys_end_1=0x00008000 cmemk.pools_1=1x28672 cmemk
.allowOverlap=1 ip=192.168.1.123:192.168.1.115:192.168.1.1:255.255.255.0::eth0:o
ff eth=74:32:1E:00:00:23
Unknown boot option `cmemk.phys_start=0x83800000': ignoring
Unknown boot option `cmemk.phys_end=0x88000000': ignoring
Unknown boot option `cmemk.phys_start_1=0x00001000': ignoring
Unknown boot option `cmemk.phys_end_1=0x00008000': ignoring
Unknown boot option `cmemk.pools_1=1x28672': ignoring
Unknown boot option `cmemk.allowOverlap=1': ignoring
TI DaVinci EMAC: kernel boot params Ethernet address: 74:32:1E:00:00:23
PID hash table entries: 256 (order: 8, 1024 bytes)
Clock event device timer0_0 configured with caps set: 07
Console: colour dummy device 80x30
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 56MB = 56MB total
Memory: 52736KB available (3129K code, 645K data, 176K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
DaVinci: 104 gpio irqs
MUX: initialized GPIO20
MUX: initialized I2C_SCL
Generic PHY: Registered new driver
ch0 default output "COMPOSITE", mode "NTSC"
VPBE Encoder Initialized
SCSI subsystem initialized
NET: Registered protocol family 2
IP route cache hash table entries: 512 (order: -1, 2048 bytes)
TCP established hash table entries: 2048 (order: 1, 8192 bytes)
TCP bind hash table entries: 1024 (order: 0, 4096 bytes)
TCP: Hash tables configured (established 2048 bind 1024)
TCP reno registered
VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs Aug 28 2014 00:00:10 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
LTT : ltt-facilities init
LTT : ltt-facility-core init in kernel
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A
serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
Davinci EMAC MII Bus: probed
MAC address is 74:32:1E:00:00:23
TI DaVinci EMAC Linux version updated 4.0
Linux video capture interface: v2.00
Trying to register davinci display video device.
layer=c062e600,layer->video_dev=c062e760
Trying to register davinci display video device.
layer=c062e400,layer->video_dev=c062e560
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
i2c /dev entries driver
nand_davinci nand_davinci.0: Using 4-bit hardware ECC
NAND device: Manufacturer ID: 0x01, Chip ID: 0xf1 (Unknown NAND 128MiB 3,3V 8-bi
t)
Creating 6 MTD partitions on "nand_davinci.0":
0x00000000-0x00300000 : "bootloader"
0x00300000-0x00500000 : "params"
0x00500000-0x00700000 : "kernel"
0x00700000-0x01f00000 : "filesystem"
0x01f00000-0x02100000 : "data1"
0x02100000-0x08000000 : "data2"
nand_davinci nand_davinci.0: hardware revision: 2.3
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: proc
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: dev (254:0)
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc core: registered rtc_davinci_dm365 as
rtc0
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50
2006 UTC).
ASoC version 0.13.1
CQ0093 Voice Codec 0.1
asoc: cq93vc <-> davinci-vcif mapping ok
ALSA device list:
#0: On-chip voice codec (cq93vc)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
rtc_davinci_dm365 rtc_davinci_dm365.0: setting the system clock to 2000-01-01 00
:00:00 (946684800)
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
IP-Config: Complete:
device=eth0, addr=192.168.1.123, mask=255.255.255.0, gw=192.168.1.1,
host=192.168.1.123, domain=, nis-domain=(none),
bootserver=192.168.1.115, rootserver=192.168.1.115, rootpath=
VFS: Mounted root (cramfs filesystem) readonly.
Freeing init memory: 176K
INIT: version 2.86 booting
0
mkdir: Cannot create directory `/dev/.test': Read-only file system
Starting the hotplug events dispatcher: udevd.
Synthesizing the initial hotplug events...done.
Waiting for /dev to be fully populated...done.
0
CSL: Module install successful, device major num = 253
CSL: Module version 0.10.00, built on Aug 28 2014 00:04:42
I2C: Module install successful, device major num = 252
DMA: Module install successful, device major num = 251
DRV: Module install successful
DRV: Module built on Aug 28 2014 00:04:45
DRV: EDMACC.QUEPRI = 00000777
DRV: SYSTEM.MSTPRI0 = 00440022
DRV: SYSTEM.MSTPRI1 = 00000244
DRV: ISP.BCR = 00000002
DRV: SYSTEM.MISC = 00000399
CMEMK module: built on Aug 28 2014 at 00:04:17
Reference Linux version 2.6.18
allocated heap buffer 0xc5000000 of size 0x4400000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83800000)
cmemk initialized
EDMAK module: built on Aug 28 2014 at 00:04:19
Reference Linux version 2.6.18
IRQK module: built on Aug 28 2014 at 00:04:20
Reference Linux version 2.6.18
irqk initialized
Starting mounting local filesystems: mount none on /dev/shm type tmpfs (rw,size=
5M)
none on /var/run type tmpfs (rw)
none on /tmp type tmpfs (rw,sync)
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
Creat queue id:65538
queue id:65538
queue id:32769
queue id:65538
Creat queue id:98307
queue id:98307
Setting up networking ...
CPU is DM365
./av_server.out DM365 NTSC TI2A AEWB 720P H264 5000000 VBR AUTO MENUOFF &
Check_device_version : DEVICE VER = 0 !!
rm: unable to remove `/etc/network/run': Read-only file system
ApproDrvInit: 7
Creat queue id:131076
queue id:131076
Starting hotplug subsystem:
pci
pci [success]
usb

AVSERVER UI: Initializing.

CLK Hz,
ARM Hz = 297000000
DDR Hz = 243000000
VPSS Hz = 243000000
IMCOP Hz = 243000000

[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter

CONFIGURING AVSERVER FOR DM365 .....
queue id:65538
CAPTURE: Opening imager APTINA_AR0130_1.2MP.
DRV_imgsOpen_ar130 :: DRV_imgsCalcFrameTime :: enter
SENSOR FPS VALUE = 25
Sensor Mode Info,
Width = 1280
Height = 740
fps = 25
Bin Enable = 1

Sensor Frame Timing Info,
fps = 25
t_frame (ns) = 40000000.000000
t_row (ns) = 34062.500000
t_pclk (ns) = 15.625000
W = 1280
H = 740
SW = 1174
SD = 0
HB = 450
VB = 434
HBmin = 450
VBmin = 9
f_pclk = 64000000
shutterOverhead (ns) = 6656.250000
col_size = 1279
row_size = 739
col_skip = 0
row_skip = 0
col_bin = 0
row_bin = 0
col_start = 0
row_start = 152
pll_M = 16
pll_N = 1
pll_DIV = 2

DRV_imgsOpen_ar130 :: DRV_imgsCalcFrameTime :: exit
CAPTURE: Opening ISIF.
CAPTURE: Opening H3A.

H3A Settings,
AEWB Win Start H = 0
AEWB Win Start V = 2
AEWB Win Num H = 12
AEWB Win Num V = 32
AEWB Win Width = 106
AEWB Win Height = 22
AEWB Win Inc H = 6
AEWB Win Inc V = 6
AEWB Win Pixels/Color = 72

CAPTURE: Opening IPIPE.
CAPTURE: Open DONE.
queue id:131076
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 640,
layer.pix_fmt.width = 640,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =460800

FR : 0 usersDavinciDisplay DavinciDisplay.1: pixfmt->width = 640,
layer->layer_info.config.line_length= 640
registered from exsiting face album
EVM AUTO_IRIS = 0
CAPTURE: Starting IPIPE.
CAPTURE: Starting ISIF.
CAPTURE: Starting imager.
entry drv_imgs_AR0130_1.2MP.c DRV_imgsEnable
pFrame->row_start = 152 pFrame->row_size = 739
pFrame->col_start = 0 pFrame->col_size = 1279
usb [success]
isapnp
isapnp [success]
ide
ide [success]
input
input [success]
scsi
scsi [success]
done.
Starting portmap daemon: portmapexit drv_imgs_AR0130_1.2MP.c DRV_imgsEnable
CAPTURE: Starting DRV_isifWaitInt start.
33333333333333333333333333333333333333333333333333333

44444444444444444444444444444444444444444444444444444

CAPTURE: Starting DRV_isifWaitInt end--------

11111111111111111111111111111111111111111111111

22222222222222222222222222222222222222222222222222222222

CAPTURE: Starting H3A.
CAPTURE: Start DONE.
.
AEWB debug: T=(0->200), AG=(0->1000), DG=(0->1024)
AEWB: Sensor Exposure = 200
Starting internet superserver: inetdTI AWB PRODUCTION VERSION 1.0.0
AEWB debug: T=(200->800), AG=(1000->1000), DG=(1024->1024)
AEWB: Sensor Exposure = 800
.
io scheduler deadline registered
io scheduler cfq registeredAEWB debug: T=(8
00->3200), AG=(1000->1000), DG=(1024->1024)
AEWB: Sensor Exposure = 3200
sbulla: unknown partition table
AEWB debug: T=(3200->8333), AG=(1000->1000), DG=(1024->1572)
AEWB: Sensor Exposure = 8333
AEWB debug: T=(8333->8333), AG=(1000->1000), DG=(1572->1808)
AEWB: Sensor Exposure = 10000
Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
AEWB: Sensor Exposure = 5000
loop: loaded (max 8 devices)
tun: Universal TUN/TAP device driver, 1.6
tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
CSLIP: code copyright 1989 Regents of the University of California
AEWB: Sensor Exposure = 8333
netconsole: not configured, aborting
PPP generic driver version 2.4.2
AEWB: Sensor Exposure = 4166
PPP Deflate Compression module registered
AEWB: Sensor Exposure = 8333


FD result: 50Hz

AEWB debug: T=(8333->24999), AG=(1000->1000), DG=(1808->1205)
AEWB: Sensor Exposure = 24999
davinci-mmc davinci-mmc.0: Supporting 4-bit mode
davinci-mmc davinci-mmc.0: Using DMA mode
AEWB debug: T=(24999->24999), AG=(1000->1000), DG=(1205->1235)
usbcore: registered new driver usbfs
usbcore: registered new driver hub
musb_hdrc: version 6.0, cppi-dma, peripheral, debug=0
musb_hdrc musb_hdrc: No DMA interrupt line
musb_hdrc: USB Peripheral mode controller at c40f8000 using DMA, IRQ 12
Loading iSCSI transport class v1.1-646.<5>iscsi: registered transport (tcp)
sbulla: unknown partition table
Simple mixer control 'PGA',0
Capabilities: cvolume
Capture channels: Mono
Limits: Capture 0 - 3
Mono: Capture 2 [67%]
Simple mixer control 'Mono DAC',0
Capabilities: pvolume pvolume-joined
Playback channels: Mono
Limits: Playback 0 - 63
Mono: Playback 47 [75%]
SystemInit success
Schedule manager init success
mkdosfs 3.0.6 (04 Oct 2009)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
Root directory contains 512 slots.
Volume ID is 396c4ebe, no volume label.
queue id:0
umount: /mnt/mmc: not mounted
mount: special device /dev/mmcblk0 does not exist
mount: special device /dev/mmcblk0p1 does not exist
killall: dhcpcd: no process killed
AEWB debug: T=(24999->24999), AG=(1000->1000), DG=(1235->1295)
AEWB debug: T=(24999->24999), AG=(1000->1000), DG=(1295->1358)
TimeOut occure in boot_proc.
Program exit.
AEWB debug: T=(24999->33332), AG=(1000->1000), DG=(1358->1044)
AEWB: Sensor Exposure = 33332
ApproDrvInit: 3
queue id:131076
queue id:0
queue id:32769
INIT: Entering runlevel: 3

这是系统启动后的打印信息,我输入root后进入#命令行但是还没等我再次输入命令系统自动重启了,试了很多次都是这样,请问是什么问题