Other Parts Discussed in Thread: LM3S8962
51作为主机,lm3s8962作为从机应该怎样设置?
驱动库指南SW-DRL-UG-8555.pdf中有几个新的函数,UART9BitEnable(), UART9BitDisable(),
UART9BitAddrSet(), UART9BitAddrSend(),是否可以在LM3S8962上使用?
关键是如何读取第9位的值,即51中的RB8?
这个问题困扰了我很久,一直没有解决!请不吝赐教!
Other Parts Discussed in Thread: LM3S8962
51作为主机,lm3s8962作为从机应该怎样设置?
驱动库指南SW-DRL-UG-8555.pdf中有几个新的函数,UART9BitEnable(), UART9BitDisable(),
UART9BitAddrSet(), UART9BitAddrSend(),是否可以在LM3S8962上使用?
关键是如何读取第9位的值,即51中的RB8?
这个问题困扰了我很久,一直没有解决!请不吝赐教!
1. 单片机构成的多机系统常采用总线型主从式结构。所谓主从式,即在数个单片机中,有一个是主机,其余的都是从机,从机要服从主机的调度、支配。51单片机的串口方式2和3适用于这种主从式通信结构。AVR、80196等单片机多机通信也都是这种方式,分为主从结构。
2. 在SW-DRL-UG-8555.pdf驱动库用户指南410页上:The availability of 9-bit mode varies with the Stellaris part in use. Please consult the datasheet for the part you are using to determine whether this support is available.
9-bit模式的有效性,随使用的Stellaris器件而定。 请参阅“数据手册”部分来决定是否这种支持是可用的。
但是DS-LM3S8962-11108.pdf数据手册上并没有明确说明!
3. 8051系列当然支持9位数据模式。
4. 多谢指教!
在“AN01285–November 2011”,即“Differences Among Stellaris® Product Classes”中,第15页,“Table 50. UART StellarisWare Available Functions and Parameters”中指出:Fury系列(包括LM3S8962),不支持UART9BitAddrSend, UART9BitAddrSet, UART9BitDisable,UART9BitEnable几个函数。
但是还说:Fury系列(包括LM3S8962),不支持UARTIntClear, UARTIntDisable, UARTIntEnable, UARTIntStatus,这就明显错了,我都用了两年了!
TI的技术人员在应用手册了都会犯这么明显的错误啊!